
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Please note that this product has been discontinued. The equivalent replacement product is the SITRANS WW300 weighfeeder .
Milltronics Weighfeeder 1200 Series are high-capacity, heavy-duty shearing weighfeeders used for macro ingredient additives.
Milltronics Weighfeeder 1200 Series weighfeeders provide solid performance in rugged operating environments common to mining, aggregates, cement, minerals, and other process industries. They help improve profitability as they improve blend consistency, reduce downtime, and improve accountability and record keeping.
The 1200 Series weighfeeders use Milltronics MSI single idler belt scale with its patented design, which allows instantaneous reading of changes in belt loading allowing for higher accuracy and control performance.
The 1200 Series can be configured to suit various applications. It is available in a range of belt widths from 460 mm (18”) to 1219 mm (48”), lengths from 2134 mm (84”), and with various inlet configurations and materials of construction. Options include belt misalignment switches, emergency pull-cords, de-dusting hoods, special belt construction, and belt flanging.
Standard components include a cantilevered frame for easier endless belt replacement, mechanical skirting, belt return ploughs, belt weigh bridge, speed sensor, and test weights, all supported by Milltronics BW100, BW500, or SIWAREX FTC microprocessor-based integrators for easy blending, batching, and feed rate control.
| Design rate range | 9 to 270 t/h (10 to 300 STPH) |
| Belt speed | 0.05 to 0.25 m/s (10 to 50 fpm) |
| Accuracy | ±0.5% or better |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.