
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Milltronics Millpulse 600 is a heavy-duty 2-wire motion sensor that provides solid state switch output to PLCs between 18 to 135 V AC or DC.
Millpulse supplies cost effective equipment protection even in the harshest conditions.
This rugged unit is impervious to dust, dirt, build-up and moisture, and is ideal for such primary industries as mining, aggregate and cement plants. Operating where other systems are prone to failure, the non-contacting design eliminates the need for lubricating, cleaning and part replacement. It will reduce downtime and clean-up expenses associated with conveying equipment failure. Its pulse output can be used to minimize spillage, prevent damage, detect fire caused by belt slippage at the head pulley and warn of other conveyor malfunction.
The Millpulse 600 offers underspeed, overspeed, differential speed and speed indication functions by a PLC. With an all aluminum body, it operates from -40 to +60 °C (-40 to +140 °F).
Key Applications: tail pulleys, driven pulleys, motor shaft sensing, screw conveyor flights, bucket elevators
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.