
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The platform load cell SIWAREX WL260 SP-S SA is made of stainless steel and hermetically sealed.
With a grade of protection of IP68 it is expecially suitable for use in raw environments.
One can realize platform scales ranging from 5kg to 200kg with a maximum platform size of 400x400mm. For use in legal for trade applications an option is in preparation.
| Rated load | 5, 10, 20, 50, 100, 200 kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 7.500 |
| Degree of protection | IP67 |
| Sensor material (DIN) | Stainless steel |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.