
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

With a resolution up to 10.000, rated loads ranging from 50kg to 500kg and a maximum platform size of 600x600 mm, the WL260 SP-S AB is a real multitalent, suitable for a wide variety of mid-sized platform scales.
The load cell comes with the accuracy class C3 according to OIML R60.
| Rated load | 50, 100, 200,0500kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 10.000 d |
| Degree of protection | IP65 |
| Material | aluminum |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.