
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SIWAREX WL260 SP-S AA is particularly designed for the use in small platform scales with loads ranging from 3kg to 100kg. The maximum platform size is 400x400 mm.
The load cell can be used in legal for trade applications, it offers the accuracy class C3 according to OIML R60. The hermetically sealed load cell provides the industrial protection class IP65.
| Rated load | 3, 5, 10, 20, 50, 100kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 7.500...15.000 |
| Degree of protection | IP65 |
| Sensor material (DIN) | aluminum |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.