
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The load cell is suitable for small platform scales with one load cell (max. platform size 350 x 350 mm) as well as for use in medium accuracy weighing machines of Class III with a max. scale interval number nmax = 3000 d.
The measuring element is hermetically encapsulated and has a calibrated output current.
| Rated load | 6 kg and 12 kg |
| Accuracy class | C3 according to OIML R60 |
| Degree of protection | IP66 / IP68 |
| Sensor material (DIN) | Stainless steel |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.