
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The Siemens FUS-LDS Leak Detection System offers a complete software and hardware solution for liquid pipelines. The FUS-LDS uses clamp-on ultrasonic flowmeters mounted directly onto the pipeline. SIMATIC WinCC leak detection software monitors all flowmeters and pipeline segments, serving as a quick and reliable way for the pipeline operator to detect and localize leaks.
The FUS-LDS does not require continuous operator attention, because the alarm thresholds are pre-set and alert the operator when attention is needed. The system also has the ability to detect very small leaks by allowing the operator to utilize “visual trending.” A fully optimized system eliminates the occurrence of false alarms.
This system lives up to the requirements of pipeline companies and regulatory agencies while ultimately satisfying one major goal: providing users and the community with peace of mind.
| Minimum Computer Requirements | ||
| Monitor | 19 inch flat screen | |
| CPU | Intel Pentium IV | |
| Clock speed | 3.0 GHz | |
| Cache | 512 KB | |
| Chassis | Desktop/rack mount | |
| RAM | 512 MB | |
| Hard drive | 60 MB | |
| Optical storage | 8X DVD-ROM/CD-RW drive | |
| USB ports | 4 total (2 front/2 back) | |
| Serial ports | 2 DB-9 ports as COM1 and COM2 | |
| Operating system | Microsoft Windows XP Professional | |
| Keyboard | USB standard keyboard | |
| Mouse | USB optical 2 button scroll mouse | |
| AC power cable | 5 foot minimum length | |
| Network | Internal RJ45 | |
| Modem | Internal 56K V.92 modem | |
| Audio | Capable | |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.