
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Echomax® XPS/XCT transducers use ultrasonic technology to measure level in a wide range of liquids and solids.
The transducers can be fully immersed, are resistant to steam and corrosive chemicals and can be installed without flanges.
The XPS series offers versions for various measuring ranges up to 40 m (130 ft) and up to a max. temperature of +95 °C (+203 °F).
The XCT series can be used in applications at higher temperatures to measure level up to a distance of 12 m (40 ft) and at a max. temperature of +145 °C (+293 °F).
During operation, the Echomax transducers emit acoustic pulses in a narrow beam. The level monitor measures the propagation time between pulse emission and its reflection (echo) to calculate the distance.
| Max. range |
XPS-10: 10 m (33 ft) |
| Min. range | XPS-10 / XPS-15: 0.3 m (1 ft) XPS-30: 0.6 m (2 ft) XPS-40: 0.9 m (3 ft) XCT-8 / XTC-12: 0.6 m (2 ft) |
| Max. temp. | XPS-series: 95 °C (203 °F) XCT-8: 145 °C (293 °F); Sanitary: 125 °C (260 °F) XCT-12: 145 °C (293 °F) |
| Frequency | XPS-10 / XPS-15: 44 kHz XPS-30: 30 kHz XPS-40: 22 kHz XCT-series: 44 kHz |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.