
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Differentiall pressure measurement is a universal flow measurement for liquids, gases and vapors. Differential pressure flow meter always provide accurate results even with large bores, high temperature and extreme pressure.
Primary differential pressure devices, like SITRANS F O orifice, are standardized mechanical flow sensors according DIN EN ISO 5167 which are used for volume and mass flow measurement. The SITRANS F O orifice are suitable for non-corrosive and corrosive gases, vapors and liquids; permissible operating temperature -60 to +570 °C. The created differential pressue will be converted with the help of a differential pressure transmitter SITRANS P delta P into a proportional flow signal. For calculation of the SITRANS F O orifice to DIN EN ISO 5167 is an completed filled out questionnaire necessary.
Differntial pressure flow meter application examples: Power stations, Petrochemical industry, Chemical industry
Primaries / Differential pressure devices
|
|
Orifice with annular chamber or single tappings Metering pipe with orifice plate, annular chamber or single tappings Further: Flanged orifice plate with flange tappings ISA-1932-Nozzle Venturi nozzle Classical venturi |
Orifice
| Nominal Sizes | From DN 10 to DN 1000 From ½ inch to 40 inches |
| Temperature Range | From -60 to 570 °C From -76 to 1058 °F |
| Operating Pressure | Max. 315 bar Max. 4570 psi |
| Process Connections | Thread G½ and ½-14 NPT cutting ring Welding |
| Orifice Material | 1.7335, 1.4404. 1.4571, 1.4576 and further materials on request |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.