
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Milltronics MCS is a compact, rugged, modular, heavy-duty belt scale for use in mobile crushers and aggregate screening plants.
Milltronics MCS provides continuous, in-line weighing at minimal cost. The stainless steel load cells ensure long-term, consistent, reliable measurement.
The modular construction and easy assembly of the MCS ensures quick delivery to meet even the tightest of schedules.
Operating with Milltronics BW100, BW500, or SIWAREX FTC microprocessor-based integrators, the MCS provides indication of flow rate, total weight, belt load, and belt speed of bulk solids materials on a belt conveyor.
To complete the weighing system, include a speed sensor to monitor conveyor belt speed for input to the integrator. On mobile crushing equipment, the TASS speed sensor is a compact, rugged speed sensor designed for use with the MCS.
Note: Idler not included with belt scale.
| Maximum Capacity | 2400 t/h (2640 STPH) at maximum belt speed |
| Belt speed | 4.0 m/s (800 fpm) |
| Particle size (max.) | <150 mm (6") |
| Accuracy |
± 0.5 to 1% ± 2% on mobile crusher applications |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.