
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Milltronics MBS is a basic, modular, medium-duty belt scale providing dynamic weighing information for process indication.
Milltronics MBS is used with aggregates, sand, or minerals, animal feeds or grains, providing basic continuous in-line weighing at a minimal cost. With no cross bridge, this versatile unit will fit most conveyor widths and standard idlers, and product build-up is reduced.
The construction and easy assembly of the MBS ensure quick delivery to meet even the tightest of schedules. Where scales are moved from conveyor to conveyor, the MBS also provides unmatched flexibility.
Operating with Milltronics BW100, BW500, or SIWAREX FTC microprocessor- based integrators, the MBS provides indication of flow rate, total weight, belt load, and speed of bulk solids materials on a belt conveyor. A speed sensor monitors conveyor belt speed for input to the integrator.
Note: Idler not included with belt scale.
| Maximum Capacity | 1500 t/h (1650 STPH) at maximum belt speed |
| Belt speed | 3.0 m/s (600 fpm) |
| Particle size (max.) | <100 mm (4") |
| Accuracy | ±1% |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.