Invitation to tender for local area networks in factory and process automation Network components: SCALANCE X108 (6GK5108-0BA00-2AA3) IE ports: 8 x RJ45 sockets (strain and flex relief through by means collar for IE FC RJ45 Plug 180), 10/100 Mbit/s, half/full-duplex, auto-negotiation, auto-crossover, cable length 0-100 m Connection of voltage supply 1 x 4-pin plug-in terminal block max. 100 mA safety extra low voltage (SELV), isolated Supply voltage: 2 x redundant, decoupled 24V DC (18 to 32V DC) incoming supplies safety extra low voltage (SELV), in accordance with IEC950/EN60950/VDE0805, supply voltage connected with high-resistance to the housing (not galvanically isolated). Testing in accordance with IEC 6100-4-5, 1995 "Surge Immunity Test", carried out with DEHN lightning conductor VT AD 24V, Type No. 918402, power losses at 24 V DC 3.36 W, current consumption: at rated voltage 140 mA, overcurrent protection at the input PTC resettable fuse (0.6 A / 60 V) Pushbutton on front panel: Reset (factory default), activation of fault mask Status display via LEDs: Signal contact, supply voltage, operating statuses of the ports (connection status, port monitored, data reception) Cascading depth: Linear bus/star topology any, only dependent on the signal runtime (at 64 bytes frame length by approximately 10 µs (at 100 Mbit/s), at 1500 bytes frame length by approximately 130 µs (at 100 Mbit/s)) Switching procedure: Store and forward Aging time: 30s MTBF: 37.08 years EMC: EC Directive 89/336/EEC Operating temperature: -20°C to +70°C (no fan necessary) Storage/transport temperature: -40°C to +80°C Relative humidity: Operating ‹ 95% (non-condensing) Operating altitude: 2,000 m at max 56°C ambient temperature, 3,000 m at max. 50°C ambient temperature Radio interference level: EN 550081-2 Class A Noise immunity: EN 50082-2 Dimensions: (WxHxD) 60x125x124 mm Weight: 780g Mounting: 35 mm sectional rail (in accordance with DIN EN 50022), SIMATIC S7-300 standard sectional rail, wall mounting Degree of protection: IP30 CE mark: EC Machinery Directive 89/392/EEC UL approval: UL Recognition Mark, Underwriters Laboratories UL 1950 / UL 60950 (Information Technology Equipment) c-UL-us: UL 60950, CSA C22.2 Nr. 60950 ATEX Zone 3: EN 50021 CSA approval: CSA certification mark, Canadian Standard Association CSA C22.2 No. 60950-00 FM approval: FM 3611 C-TICK: AS/NZS 2064 (Class A) Scope of delivery: Switch, 4-pin plug-in terminal block for supply voltage, 2-pin plug-in terminal block for signal contact, product information, CD SCALANCE X106-1 (6GK5106-1BB00-2AA3) IE ports: 6 x RJ45 sockets (strain and flex relief by means of retaining collar for IE FC RJ45 Plug 180), 10/100 Mbit/s, half/full-duplex, auto-negotiation, auto-crossover, cable length 0-100 m Fiber optic port: 1 x 2 BFOC/2,5(ST) sockets, 100 Mbit/s, IEEE 802.3 100BaseFX, full-duplex, cable length 0-3000 m (62.5/125 µm glass fiber; 1 dB/km at 1300nm; 600 MHz*km; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) or 0-3000 m (50/125 µm glass fiber; 1 dB/km at 1300 nm; 600 MHz*km; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) Connection of voltage supply 1 x 4-pole plug-in terminal block Signal contact: 1 x 2-pin plug-in terminal block 24 V DC/max. 100 mA safety extra low voltage (SELV), isolated Supply voltage: 2 x redundant, decoupled 24V DC (18 to 32V DC) incoming supplies safety extra low voltage (SELV), in accordance with IEC950/EN60950/VDE0805, supply voltage connected with high-resistance to the housing (not galvanically isolated). Testing in accordance with IEC 6100-4-5, 1995 "Surge Immunity Test", carried out with DEHN lightning conductor VT AD 24V, Type No. 918402, power losses at 24 V DC 3.6 W, current consumption: at rated voltage 150 mA, overcurrent protection at the input PTC resettable fuse (0.6 A / 60 V) Pushbutton on front panel: Reset (factory default), activation of fault mask Status display via LEDs: Signal contact, supply voltage, operating statuses of the ports (connection status, port monitored, data reception), "Show Location" Cascading depth: Linear bus/star topology any, only dependent on the signal runtime (at 64 bytes frame length by approximately 10 µs (at 100 Mbit/s), at 1500 bytes frame length by approximately 130 µs (at 100 Mbit/s)) Switching procedure: Store and forward Aging time: 30s minutes MTBF: 54.78 years EMC: EC Directive 89/336/EEC Operating temperature: 0°C to +60°C (no fan necessary) Storage/transport temperature: -40°C to +80°C Relative humidity: Operating ‹ 95% (non-condensing) Operating altitude: 2,000 m at max 56°C ambient temperature, 3,000 m at max. 50°C ambient temperature Radio interference level: EN 550081-2 Class A Noise immunity: EN 50082-2 Dimensions: (WxHxD) 60x125x124 mm Weight: 780g Mounting: 35 mm sectional rail (in accordance with DIN EN 50022), SIMATIC S7-300 standard sectional rail, wall mounting Degree of protection: IP30 CE mark: EN 50081-2, EN 50082-2 UL approval: UL Recognition Mark, Underwriters Laboratories UL 1950 / UL 60950 (Information Technology Equipment) c-UL-us: UL 60950, CSA C22.2 No. 60950; for Hazardous Location UL1604, UL 2279Pt.15 FM: FM 3611 C-TICK AS/NZS 2064 (Class A) ATEX Zone 2: EN 50021 Scope of delivery: Switch, 4-pin plug-in terminal block for supply voltage, 2-pin plug-in terminal block for signal contact, product information, CD SCALANCE X104-2 (6GK5104-2BB00-2AA3) IE ports: 4x RJ45 sockets (strain and flex relief by means of retaining collar for IE FC RJ45 Plug 180), 10/100 Mbit/s, half/full-duplex, auto-negotiation, auto-crossover, cable length 0-100 m Fiber optic port: 2 x 2 BFOC/2,5(ST) sockets, 100 Mbit/s, IEEE 802.3 100BaseFX, full-duplex, cable length 0-3000 m (62.5/125 µm glass fiber; 1 dB/km at 1300nm; 600 MHz*km; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) or 0-3000 m (50/125 µm glass fiber; 1 dB/km at 1300 nm; 600 MHz*km; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) Connection of voltage supply 1 x 4-pole plug-in terminal block Signal contact: 1 x 2-pin plug-in terminal block 24 V DC/max. 100 mA safety extra low voltage (SELV), isolated Supply voltage: 2 x redundant, decoupled 24V DC (18 to 32V DC) incoming supplies safety extra low voltage (SELV), in accordance with IEC950/EN60950/VDE0805, supply voltage connected with high-resistance to the housing (not galvanically isolated). Testing in accordance with IEC 6100-4-5, 1995 "Surge Immunity Test", carried out with DEHN lightning conductor VT AD 24V, Type No. 918402, power losses at 24 V DC 4.2 W, current consumption: at rated voltage 175 mA, overcurrent protection at the input PTC resettable fuse (0.6 A / 60 V) Pushbutton on front panel: Reset (factory default), activation of fault mask Status display via LEDs: Signal contact, supply voltage, operating statuses of the ports (connection status, port monitored, data reception), "Show Location" Cascading depth: Linear bus/star topology any, only dependent on the signal runtime (at 64 bytes frame length by approximately 10 µs (at 100 Mbit/s), at 1500 bytes frame length by approximately 130 µs (at 100 Mbit/s)) Switching procedure: Store and forward Aging time: 30s minutes MTBF: 53.84 years EMC: EC Directive 89/336/EEC Operating temperature: 0°C to +60°C (no fan necessary) Storage/transport temperature: -40°C to +80°C Relative humidity: Operating ‹ 95% (non-condensing) Operating altitude: 2,000 m at max 56°C ambient temperature, 3,000 m at max. 50°C ambient temperature Radio interference level: EN 550081-2 Class A Noise immunity: EN 50082-2 Dimensions: (WxHxD) 60x125x124 mm Weight: 780g Mounting: 35 mm sectional rail (in accordance with DIN EN 50022), SIMATIC S7-300 standard sectional rail, wall mounting Degree of protection: IP30 CE mark: EN 50081-2, EN 50082-2 UL approval: UL Recognition Mark, Underwriters Laboratories UL 1950 / UL 60950 (Information Technology Equipment) c-UL-us: UL 60950, CSA C22.2 No. 60950; for Hazardous Location UL1604, UL 2279Pt.15 FM: FM 3611 C-TICK AS/NZS 2064 (Class A) ATEX Zone 2: EN 50021 Scope of delivery: Switch, 4-pin plug-in terminal block for supply voltage, 2-pin plug-in terminal block for signal contact, product information, CD SCALANCE X208 (6GK5208-0BA00-2AA3) IE ports: 8 x RJ45 sockets (strain and flex relief by means of retaining collar for IE FC RJ45 Plug 180), 10/100 Mbit/s, half/full-duplex, auto-negotiation, auto-crossover, cable length 0-100 m Connection of voltage supply 1 x 4-pole plug-in terminal block Signal contact: 1 x 2-pin plug-in terminal block 24 V DC/max. 100 mA safety extra low voltage (SELV), isolated Supply voltage: 2 x redundant, decoupled 24V DC (18 to 32V DC) incoming supplies safety extra low voltage (SELV), in accordance with IEC950/EN60950/VDE0805, supply voltage connected with high-resistance to the housing (not galvanically isolated). Testing in accordance with IEC 6100-4-5, 1995 "Surge Immunity Test", carried out with DEHN lightning conductor VT AD 24V, Type No. 918402, power losses at 24 V DC 4.4 W, current consumption: at rated voltage 185 mA, overcurrent protection at the input PTC resettable fuse (0.6 A / 60 V) Pushbutton on front panel: Reset (factory default), activation of fault mask Status display via LEDs: Signal contact, supply voltage, operating statuses of the ports (connection status, port monitored, data reception), "Show Location" Modification of the device configuration can trigger the transmission of e-mails and SNMP traps C-Plug: Interchangeable medium for saving the configuration data Cable diagnostics: Diagnostics of short circuits and cable breaks of the electrical cable to the meter PROFINET IO: Diagnostics, parameterization and generation of alarm signals through Step7 integration Cascading depth: Redundant ring 50 (at reconfiguration time <0.3s), linear bus/star topology any, only dependent on the signal runtime (at 64 bytes frame length by approximately 10 µs (at 100 Mbit/s), at 1500 bytes frame length by approximately 130 µs (at 100 Mbit/s)) Switching procedure: Store and forward Aging time: 30s minutes Network management: All important functions can be parameterized via Web Based Management, SNMP Management, Telnet IP address can be assigned via: Primary Setup Tool, SIMATIC NET NCM PC, STEP7, DHCP Mirroring: bidirectional data traffic can be mirrored from one port to another DHCP Time of day: Representation of operating time (system up time) Automatic assignment of IP address, subnet mask, default gateway, TFTP servers, configuration file Password protection: User (read only), administrator (read and modify) TFTP: Configuration file can be loaded automatically Traps: 2 nodes can be parameterized E-mail: sent in the event of a fault Analysis of: Frame sizes (64, 65-127, 128-255, 256-511, 512-1023,1024-1536 bytes), frame type (unicast, multicast, broadcast), errors (CRC, undersize, oversize, jabbers, collisions) MTBF: 25.56 years EMC: EC Directive 89/336/EEC Operating temperature: -20°C to +70°C (no fan necessary) Storage/transport temperature: -40°C to +80°C Relative humidity: Operating ‹ 95% (non-condensing) Operating altitude: 2,000 m at max 56°C ambient temperature, 3,000 m at max. 50°C ambient temperature Radio interference level: EN 50081-2 Class A Noise immunity: EN 50082-2 Dimensions: (WxHxD) 60x125x124 mm Weight: 780g Mounting: 35 mm sectional rail (in accordance with DIN EN 50022), SIMATIC S7-300 standard sectional rail, wall mounting Degree of protection: IP30 CE mark: EC Machinery Directive 89/392/EEC UL approval: UL Recognition Mark, Underwriters Laboratories UL 1950 / UL 60950 (Information Technology Equipment) c-UL-us: UL 60950, CSA C22.2 No. 60950; for Hazardous Location UL1604, UL 2279Pt.15 ATEX Zone 2: EN 50021 CSA approval: CSA certification mark, Canadian Standard Association CSA C22.2 No. 60950-00 FM approval: FM 3611 C-TICK: AS/NZS 2064 (Class A) Scope of delivery: Switch, 4-pin plug-in terminal block for supply voltage, 2-pin plug-in terminal block for signal contact, product information, CD, GSD file, SNMP profile SCALANCE X206-1 (6GK5206-1BB00-2AA3) IE ports: 6 x RJ45 sockets (strain and flex relief by means of retaining collar for IE FC RJ45 Plug 180), 10/100 Mbit/s, half/full-duplex, auto-negotiation, auto-crossover, cable length 0-100 m Fiber optic port: 1 x 2 BFOC/2,5(ST) sockets, 100 Mbit/s, IEEE 802.3 100BaseFX, full-duplex, cable length 0-3000 m (62.5/125 µm glass fiber; 1 dB/km at 1300nm; 600 MHz*km; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) or 0-3000 m (50/125 µm glass fiber; 1 dB/km at 1300 nm; 600 MHz*km; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) Connection of voltage supply 1 x 4-pole plug-in terminal block Signal contact: 1 x 2-pin plug-in terminal block 24 V DC/max. 100 mA safety extra low voltage (SELV), isolated Supply voltage: 2 x redundant, decoupled 24V DC (18 to 32V DC) incoming supplies safety extra low voltage (SELV), in accordance with IEC950/EN60950/VDE0805, supply voltage connected with high-resistance to the housing (not galvanically isolated). Testing in accordance with IEC 6100-4-5, 1995 "Surge Immunity Test", carried out with DEHN lightning conductor VT AD 24V, Type No. 918402, power losses at 24 V DC 4.8 W, current consumption: at rated voltage 200 mA, overcurrent protection at the input PTC resettable fuse (0.6 A / 60 V) Pushbutton on front panel: Reset, activation of fault mask Status display via LEDs: Signal contact, supply voltage, operating statuses of the ports (connection status, port monitored, data reception), "Show Location" Modification of the device configuration can trigger the transmission of e-mails and SNMP traps C-Plug: Interchangeable medium for saving the configuration data Cable diagnostics: Diagnostics of short circuits and cable breaks of the electrical cable to the meter PROFINET IO: Diagnostics, parameterization and generation of alarm signals through Step7 integration Cascading depth: Redundant ring 50 (at reconfiguration time <0.3s), linear bus/star topology any, only dependent on the signal runtime (at 64 bytes frame length by approximately 10 µs (at 100 Mbit/s), at 1500 bytes frame length by approximately 130 µs (at 100 Mbit/s)) Switching procedure: Store and forward Aging time: 30 minutes Network management: All important functions can be parameterized via Web Based Management, SNMP Management, Telnet IP address can be assigned via: Primary Setup Tool, SIMATIC NET NCM PC, STEP7, DHCP Mirroring: bidirectional data traffic can be mirrored from one port to another Time of day: Representation of operating time (system up time) DHCP Automatic assignment of IP address, subnet mask, default gateway, TFTP servers, configuration file Password protection: User (read only), administrator (read and modify) TFTP: Configuration file can be loaded automatically Traps: 2 nodes can be parameterized E-mail: sent in the event of a fault Analysis of: Frame sizes (64, 65-127, 128-255, 256-511, 512-1023,1024-1536 bytes), frame type (unicast, multicast, broadcast), errors (CRC, undersize, oversize, jabbers, collisions) MTBF: 42.56 years EMC: EC Directive 89/336/EEC Operating temperature: 0°C to +60°C (no fan necessary) Storage/transport temperature: -40°C to +80°C Relative humidity: Operating ‹ 95% (non-condensing) Operating altitude: 2,000 m at max 56°C ambient temperature, 3,000 m at max. 50°C ambient temperature Radio interference level: EN 50081-2 Class A Noise immunity: EN 50082-2 Dimensions: (WxHxD) 60x125x124 mm Weight: 780g Mounting: 35 mm sectional rail (in accordance with DIN EN 50022), SIMATIC S7-300 standard sectional rail, wall mounting Degree of protection: IP30 CE mark: EC Machinery Directive 89/392/EEC UL approval: UL Recognition Mark, Underwriters Laboratories UL 1950 / UL 60950 (Information Technology Equipment) c-UL-us: UL 60950, CSA C22.2 No. 60950; for Hazardous Location UL1604, UL 2279Pt.15 ATEX Zone 2: EN 50021 CSA approval: CSA certification mark, Canadian Standard Association CSA C22.2 No. 60950-00 FM approval: FM 3611 C-TICK: AS/NZS 2064 (Class A) Scope of delivery: Switch, 4-pin plug-in terminal block for supply voltage, 2-pin plug-in terminal block for signal contact, product information, CD, GSD file, SNMP profile SCALANCE X204-2 (6GK5204-2BB00-2AA3) IE ports: 4 x RJ45 sockets (strain and flex relief by means of retaining collar for IE FC RJ45 Plug 180), 10/100 Mbit/s, half/full-duplex, auto-negotiation, auto-crossover, cable length 0-100 m Fiber optic port: 2 x 2 BFOC/2,5(ST) sockets, 100 Mbit/s, IEEE 802.3 100BaseFX, full-duplex, cable length 0-3000 m (62.5/125 µm glass fiber; 1 dB/km at 1300nm; 600 MHz*km; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) or 0-3000 m (50/125 µm glass fiber; 1 dB/km at 1300 nm; 600 MHz*km; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) Connection of voltage supply 1 x 4-pole plug-in terminal block Signal contact: 1 x 2-pin plug-in terminal block 24 V DC/max. 100 mA safety extra low voltage (SELV), isolated Supply voltage: 2 x redundant, decoupled 24V DC (18 to 32V DC) incoming supplies safety extra low voltage (SELV), in accordance with IEC950/EN60950/VDE0805, supply voltage connected with high-resistance to the housing (not galvanically isolated). Testing in accordance with IEC 6100-4-5, 1995 "Surge Immunity Test", carried out with DEHN lightning conductor VT AD 24V, Type No. 918402, power losses at 24 V DC 16 W, current consumption: at rated voltage 215 mA, overcurrent protection at the input PTC resettable fuse (0.6 A / 60 V) Pushbutton on front panel: Reset, activation of fault mask Status display via LEDs: Signal contact, supply voltage, operating statuses of the ports (connection status, port monitored, data reception), "Show Location" Modification of the device configuration can trigger the transmission of e-mails and SNMP traps C-Plug: Interchangeable medium for saving the configuration data Cable diagnostics: Diagnostics of short circuits and cable breaks of the electrical cable to the meter PROFINET IO: Diagnostics, parameterization and generation of alarm signals through Step7 integration Cascading depth: Redundant ring 50 (at reconfiguration time <0.3s), linear bus/star topology any, only dependent on the signal runtime (at 64 bytes frame length by approximately 10 µs (at 100 Mbit/s), at 1500 bytes frame length by approximately 130 µs (at 100 Mbit/s)) Switching procedure: Store and forward Aging time: 30s Network management: All important functions can be parameterized via Web Based Management, SNMP Management, Telnet IP address can be assigned via: Primary Setup Tool, SIMATIC NET NCM PC, STEP7, DHCP Mirroring: bidirectional data traffic can be mirrored from one port to another Time of day: Representation of operating time (system up time) DHCP Automatic assignment of IP address, subnet mask, default gateway, TFTP servers, configuration file Password protection: User (read only), administrator (read and modify) TFTP: Configuration file can be loaded automatically Traps: 2 nodes can be parameterized E-mail: sent in the event of a fault Analysis of: Frame sizes (64, 65-127, 128-255, 256-511, 512-1023,1024-1536 bytes), frame type (unicast, multicast, broadcast), errors (CRC, undersize, oversize, jabbers, collisions) MTBF: 37.56 years EMC: EC Directive 89/336/EEC Operating temperature: 0°C to +60°C (no fan necessary) Storage/transport temperature: -40°C to +80°C Relative humidity: Operating ‹ 95% (non-condensing) Operating altitude: 2,000 m at max 56°C ambient temperature, 3,000 m at max. 50°C ambient temperature Radio interference level: EN 50081 Class A Noise immunity: EN 50082-2 Dimensions: (WxHxD) 60x125x124 mm Weight: 780g Mounting: 35 mm sectional rail (in accordance with DIN EN 50022), SIMATIC S7-300 standard sectional rail, wall mounting Degree of protection: IP30 CE mark: EC Machinery Directive 89/392/EEC UL approval: UL Recognition Mark, Underwriters Laboratories UL 1950 / UL 60950 (Information Technology Equipment) c-UL-us: UL 60950, CSA C22.2 No. 60950; for Hazardous Location UL1604, UL 2279Pt.15 ATEX Zone 2: EN 50021 CSA approval: CSA certification mark, Canadian Standard Association CSA C22.2 No. 60950-00 FM approval: FM 3611 C-TICK: AS/NZS 2064 (Class A) Scope of delivery: Switch, 4-pin plug-in terminal block for supply voltage, 2-pin plug-in terminal block for signal contact, product information, CD, GSD file, SNMP profile SCALANCE X414-3E basic unit (6GK5 414-3FC00-2AA2) Basic unit without expansion with fiber optic modules:14 ports, expandable by connecting fiber optic modules to a further 4 optical ports (10/100Mbit/s), implementation of the two RJ45 gigabit ports on optical gigabit ports with fiber optic module, by connecting extenders expandable to a further 8xRJ45 sockets (10/100Mbit/s) or a further 4 slots for fiber optic modules In-band ports (IE ports): 12x RJ45 sockets (strain and flex relief by means of retaining collar for IE FC RJ45 Plug 180), 10/100 Mbit/s, half/full-duplex, auto-negotiation, auto-crossover, cable length 0-100 m 2x RJ45 sockets, 1000 Mbit/s, half/full-duplex, auto-negotiation optional, auto-crossover, cable length 0-100m Out-band port: 1x RJ45 socket on the bottom of the CPU for startup and configuration Connection of fiber optic modules: 2 x slot (6 and 7) for fiber optic module types MM491-2 or MM491-2LD, 1 x slot (5) for fiber optic module types MM492-2 or MM492-2LD Connection of extender modules: 1 x slot for extender module EM495-8 or EM496-4 Connection of voltage supply: 1 x 4-pin plug-in terminal block Supply voltage (redundant inputs decoupled): 2 24 V DC (20.4 to 28.8 V) incoming supplies, safety extgra low voltage (SELV), supply voltage connected to housing with high resistance (not galvanically isolated). Testing in accordance with IEC 6100-4-5, 1995 "Surge Immunity Test", carried out with DEHN lightning conductor VT AD 24V, Type No. 918 402 Power losses (no modules) at 24V DC 15W, power losses (full module complement) at 24V DC <45W, power consumption: at rated voltage <2000 mA, Overcurrent protection at input. Non-replaceable fuse (F 3.15 A / 250 V). In the case of redundant incoming supply, both power sections must comply with in total with NEC Class 2. Connection of signal contact: 1 x 4-pin plug-in terminal block; 24 V DC/max. 100 mA safety extra low voltage (SELV), isolated Connection for digital input signals: 2 x 5-pin plug-in terminal blocks Digital inputs: Input voltage: Rated value 24 V DC safety extra low voltage (SELV) For status "1": + 13 V to 30 V For status "0": - 30 V to + 3 V Max. input current: 8 mA, Max. cable length: 30 m, inputs galvanically isolated from the electronics, Sending of e-mails and/or entries in the log book Pushbutton on front panel: Changeover of the display modes, resetting to factory default, definition of the signal mask and display on the LEDs Status display via LEDs: Signal contact, supply voltage, operating statuses of the ports (connection status, port monitored, data transfer rate, data reception, half/full duplex), "Show Location" RM mode, DI signal status Redundancy manager: Splitting of the ring ports to two different slots possible (Fast Ethernet module – slots 6 and 7) DIP switch redundancy manager: ON/OFF, ring ports Modification of the device configuration can trigger the transmission of e-mails and SNMP traps C-Plug: Interchangeable medium for saving the configuration data, memory: 32MB Cascading depth: Linear bus/star topology any (only dependant on signal propagation time) Ring with redundancy manager - 50 (with reconfiguration time < 0.3s) Switching procedure: Store and forward Aging time: 40s (default setting) Network management: All important functions can be parameterized via Web Based Management (http), SNMP, Telnet, traps, FTP, TFTP, e-mail Out-band address can be assigned via: Primary Setup Tool, SIMATIC NET NCM PC, Step7, DHCP, BOOTP, via serial interface and CLI In-band IP address can be assigned via: serial interface and CLI Mirroring: bidirectional data traffic can be mirrored from one port to another DHCP, BOOTP Automatic assignment of IP address, subnet mask, default gateway, TFTP servers, configuration file Password protection: User (read only), administrator (read and modify) TFTP: Configuration file can be loaded automatically Traps: 10 nodes can be parameterized E-mail: sent in the event of a fault Spanning Tree/Rapid Spanning Tree Virtual networks (VLAN port-based) Analysis of: Frame sizes (64, 65-127, 128-255, 256-511, 512-1023,1024-1536 bytes), frame type (unicast, multicast, broadcast), errors (CRC, undersize, oversize, fragements, jabbers, collisions) MTBF: 24.5 years EMC: EC Directive 89/336/EEC Operating temperature: 0°C to +60°C (no fan necessary) Storage/transport temperature: -40°C to +80°C Relative humidity: Operating ‹ 95% (non-condensing) Operating altitude: Max. 2000m Radio interference level: EN 55081 Class A Noise immunity: EN 61000-6-2: 2001 Dimensions: (WxHxD) 344 x 145 x 117 mm Weight: 3070g Mounting: 35 mm sectional rail (in accordance with DIN EN 50022), SIMATIC S7-300 standard sectional rail Degree of protection: IP20 CE mark: EC directives: Directive 89/336/EEC, Directive 73/23/EEC, Directive 94/9/EC UL approval: UL Recognition Mark, Underwriters Laboratories UL 1950 / UL 60950-1 Report Number E115352 (Information Technology Equipment) Note for Australia The product fulfills the requirements of standard AS/NZS 2064 (Class A) UL approval Industrial Control Equipment Underwriters Laboratories (UL) in accordance with Standard UL 508 Report Number E85972 CSA approval Information Technology Equipment CSA certification mark, Canadian Standard Association CSA C22.2 No. 60950-1-03 CSA approval Industrial Control Equipment CSA certification mark, Canadian Standard Association CSA C22.2 No. 14-M91 cULus approval Information Technology Equipment cULus Listed 60E9 I. T. E. Underwriters Laboratories Inc. in accordance with ? UL 60950-1 (Information Technology Equipment) ? CSA C22.2 No. 60950-1-03 cULus approval Industrial Control Equipment cULus Listed 69B1 Underwriters Laboratories Inc. in accordance with ? UL 508 ? CSA C22.2 No. 14-M91 cULus approval Hazardous Location cULus Listed 21BP I. T. E. FOR HAZ. LOC. Underwriters Laboratories Inc. in accordance with ? UL 60950-1 (Information Technology Equipment) ? CSA C22.2 No. 60950-1-03 ? UL 1604 and 2279 (Hazardous Location) Cl. 1, Div. 2, GP. A, B, C, D, T4 Cl. 1, Zone 2, GP. IIC T4 Cl. 1, Zone 2, Aex nC IIC T4 FM approval: Factory Mutual Approval Standard Class Number 3611, FM Hazardous (Classified) Location Electrical Equipment: Non Incendive / Class I / Division 2 / Groups A,B,C,D / T4 and Non Incendive / Class I / Zone 2 / Group IIC / T4 ATEX approval: EN50021 Scope of delivery: Basic unit with power modules on slot 2, DI module with eight digital inputs on slot 3, switch CPU including C-PLUG on slot 4, cover flap for fiber optic module connector strip on slots 5, 6 and 7, 1 CV490 2x1000, covering hood of the fiber optic module slot 5, 2 CV490 2x100, covering hood of the fiber optic module slots 6 and 7, 1 CV490 cover, filler panel for slot 8, 3 CV490 4x100, covering hood of slots 9 to 11, SIMATIC NET Manual Collection CD, installation slot badge for slot numbers 1 to 18, 1 connector for voltage supply (4-pin), 1 connector for signal contact (4-pin), 2 connectors for digital inputs (5-pin), 1 sheet with 15 labeling strips Fiber optic modules MM491-2 (100 Mbit/s) 6GK5 491-2AB00-8AA2 Expansion of the basic unit by two Fast-Ethernet fiber optic ports. Interfaces: 2x2 BFOC sockets (100 Mbit/s, 100BaseFX, full duplex) Permissible cable lengths: Fiber optic cable lengths 0 - 3 km (50/125 µm multi-mode fibers; 1 dB/km at 1310 nm; 1200 MHz*km; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) Power consumption: 2 W MTBF: 138.3 years Operating temperature 0°C to + 60°C Storage/transport temperature: 40°C to + 80°C Relative humidity during operation: < 95% (non-condensing) Operating altitude: Max. 2000 m Radio interference level: EN 55081 Class A Noise emission to EN 61000-6-4: 2001 Noise immunity: EN 61000-6-2: 2001 Explosion protection guideline: Conforming to EN 50021 (Electrical apparatus for potentially explosive atmospheres; Type of protection "n") II 3 G EEx nA II T3...T6 Dimensions: (W x H x D) 35 x 145 x 90 mm Weight: 260 g Degree of protection: IP 20 MM491-2LD (100 Mbit/s) 6GK5 491-2AC00-8AA2 Expansion of the basic unit by two Fast-Ethernet fiber optic ports. Interfaces: 2x2 BFOC sockets (100 Mbit/s, 100BaseFX, full duplex), power rating of the laser diode Permissible cable lengths: Fiber optic cable lengths 0 - 26 km (10/125 µm single-mode fibers; 0.5 dB/km at 1310 nm; 13dB max. permissible fiber optic line attenuation at 3 dB system reserve) Power consumption: 2 W MTBF 181.8 years Operating temperature: 0°C to + 60°C Storage/transport temperature: 40°C to + 80°C Relative humidity during operation: < 95% (non-condensing) Operating altitude: Max. 2000 m Radio interference level: EN 55081 Class A Noise emission to EN 61000-6-4: 2001 Noise immunity: EN 61000-6-2: 2001 Laser protection: Class 1 in accordance with IEC 60825-1 FDA: Complies with 21 CFR 1040.10 and 1040.11 Explosion protection guideline: Conforming to EN 50021 (Electrical apparatus for potentially explosive atmospheres; Type of protection "n") II 3 G EEx nA II T3...T6 Dimensions: (W x H x D) 35 x 145 x 90 mm Weight: 260 g Degree of protection: IP 20 MM492-2 (1000 Mbit/s) 6GK5 492-2AL00-8AA2 Expansion of the basic unit by two gigabit fiber optic ports. Interfaces: 2x SC duplex sockets (1000 Mbit/s, 100BaseSX, full duplex) Power rating of the < 0.675 mW Permissible cable lengths: Fiber optic cable lengths 0 - 750 m (50/125 µm multi-mode fibers; 1 dB/km at 1310 nm; 1200 MHz*km; 4.5 dB max. permissible fiber optic line attenuation at 3 dB system reserve) Power consumption: 4 W MTBF: 400.5 years Operating temperature: 0°C to + 60°C Storage/transport temperature: 40°C to + 80°C Relative humidity during operation: < 95% (non-condensing) Operating altitude: Max. 2000 m Radio interference level: EN 55081 Class A Emissions: EN 61000-6-4: 2001 Noise immunity: EN 61000-6-2: 2001 Laser protection: Class 1 in accordance with IEC 60825-1 FDA: Complies with 21 CFR 1040.10 and 1040.11 Explosion protection guideline: Conforming to EN 50021 (Electrical apparatus for potentially explosive atmospheres; Type of protection "n") II 3 G EEx nA II T3...T6 Dimensions: (W x H x D) 35 x 145 x 90 mm Weight: 250 g Degree of protection: IP 20 MM492-2LD (1000 Mbit/s) 6GK5 492-2AM00-8AA2 Expansion of the basic unit by two gigabit fiber optic ports. Interfaces: 2x SC duplex sockets (1000 Mbit/s, 100BaseLX, full duplex), rated power of the laser diode <2mW Permissible cable lengths: Fiber optic cable lengths 0 - 10 km (10/125 µm single-mode fiber; 0.5 dB/km at 1310 nm; 6 dB max. permissible fiber optic line attenuation at 3 dB system reserve) Power consumption: 4 W MFBF: 400.5 years Operating temperature: 0°C to + 60°C Storage/transport temperature: 40°C to + 80°C Relative humidity during operation: < 95% (non-condensing) Operating altitude: Max. 2000 m Radio interference level: EN 55081 Class A Noise emission to EN 61000-6-4: 2001 Noise immunity: EN 61000-6-2: 2001 Laser protection: Class 1 in accordance with IEC 60825-1 FDA: Complies with 21 CFR 1040.10 and 1040.11 Explosion protection guideline: Conforming to EN 50021 (Electrical apparatus for potentially explosive atmospheres; Type of protection "n") II 3 G EEx nA II T3...T6 Dimensions: (W x H x D) 35 x 145 x 90 mm Weight: 250 g Degree of protection: IP 20 Twisted-pair extender EM495-8 6GK5 495-8BA00-8AA2 Expansion of the basic unit by eight Fast-Ethernet interfaces with RJ 45 sockets. Interfaces: 8 x RJ45 socket with retaining collar (10/100 Mbit/s), autonegotiation and autocrossover, Permissible cable lengths: with TP cord to 10 m, with FastConnect cabling system to 100 m Power consumption: < 0,5 W Operating temperature: 0°C to + 60°C Storage/transport temperature: 40°C to + 80°C Relative humidity during operation: < 95% (non-condensing) Operating altitude: Max. 2000 m Radio interference level: EN 55081 Class A Noise immunity: EN 61000-6-2: 2001 Dimensions: (W x H x D) 86 x 145 x 112.4 mm Weight: 560 g Degree of protection: IP 20 Fiber optic module extender EM496-4 6GK5 496-4MA00-8AA2 Expansion of the basic unit by four slots for Fast-Ethernet fiber optic modules. Interfaces Connection of fiber optic modules, 4 x slot for fiber optic module MM491-2, MM491-2LD Power consumption without fiber optic modules < 0.1 W Operating temperature: 0°C to + 60°C Storage/transport temperature: 40°C to + 80°C Relative humidity during operation < 95% (non-condensing) Operating altitude: Max. 2000 m Radio interference level: EN 55081 Class A Noise immunity: EN 61000-6-2: 2001 Dimensions: (W x H x D) 154 x 145 x 112.4 mm Weight: 980 g Degree of protection: IP 20