Specifications for SIMATIC HMI devices for machine control and monitoring Preassembled operator panels Pushbutton panel Operator panel : 16 short-stroke keys with dual-color LEDs LED key colors : red, green and yellow Additional digital inputs 16 Additional digital outputs 16 Service life (on-off operations) of short-stroke keys: 1.5 million, LEDs : > 10 years Functionality : Standard slave on the PROFIBUS-DP, short-stroke keys and additional inputs with pushbutton or switch function, integr. flashing rate for LEDs and additional outputs, LED colors RED, GREEN, YELLOW and all colors also flashing, key and lamp test also for additional inputs and outputs, pulse extension for short-stroke keys and additional inputs, ready perforated module locations for 22.5mm standard elements Connectable to: SIMATIC S5 (AG95/Master or IM308C)via PROFIBUS-DP up to 12 Mbit/s, SIMATIC S7, MPI or PROFIBUS-DP up to 12 Mbit/s, and all non-Siemens PROFIBUS-DP Standard Masters via PROFIBUS-DP up to 12 Mbit/s Additional features: replaceable memory module, rear-panel display for startup and service, central enabling input Editing, configuring without configuration tools Supply voltage : DC 24 V (18-30 Volt) Dig. outputs : max. 500mA per output (short-circuit proof), total per 4 Current to outputs : max. 500mA Temperature range: 0 to 45?C (for vertical and horizontal installation) Degree of protection, front: IP 65 Approvals : CE, cULus 508, CSA Front panel (W x H) in mm : 240 x 204 Installation cutout (w x h x d) in mm 226 x 190 x 53 (without connectors) Communication interfaces : MPI/PROFIBUS-DP up to 12 Mbit/s Manufacturer/Type: SIEMENS Push Button Panel SIMATIC PP17-I/PP17-II or equivalent Order Nos.: 6AV3688-3CD13-0AX0; 6AV3688-3ED13-0AX0