Specifications for SIMATIC HMI devices for machine control and monitoring Graphics-oriented panels with <6" display Graphics-oriented operator panel Display: 4.5" mono LCD display, MTBF approx. 100,000h Resolution: 160 x 64 Character height : fully scalable Service concept : MMC card slot for backup/restore Printer port: USB Keyboard : Membrane keyboard, 23 system keys, 8 function keys, all of which are configurable as softkeys 4 keys with LEDs freely configurable message classes with up to 1000 messages Message buffer: 256 entries Process images : 500 Recipes: 100 with 200 data records and 200 entries per recipe Info texts: on messages, process images and recipes User-oriented password system with as many as 32 users and 10 user groups Clock : Software clock, no battery backup, synchronizable Interface options: SIMATIC S7 up to 12MB, SIMATIC S5 (by means of converter), SIMATIC 505, Allen Bradley, Mitsubishi, AEG Modicon, Omron Additional features: Online language switching with up to 5 languages, 32 configuration languages including Asian and Cyrillic configuration software under Windows2000/XP, graphics, bar graph displays, text lists, signal lamps, timers, (shift) reports Supply voltage : 24 V DC Temperature range: 0 to 50?C (if installed vertically) Degree of protection, front : IP 65, NEMA4 Approvals : CE, cULus/CSA, FM, C-Tick Front panel (W x H) in mm : 150 x 186 Installation cutout (w x h x d) in mm 135 x 171 x 38.5 Communication interfaces : 1xRS458/422, RS232 Manufacturer/Type: SIEMENS Operator Panel SIMATIC OP 77B or equivalent Order Nos.: 6AV6 641-0CA01-0AX0