Specifications for SIMATIC HMI devices for machine control and monitoring Graphics-oriented operator panels Graphics-oriented Operator Panel with 6" and 10" display Display: LED-backlit STN LCD, MTBF approx. 40,000h for 5.7" and 60,000h for 10.4" Display type : color TFT, 256 colors Resolution : 320 x 240 for 5.7" and 640 x 480 for 10.4" Number of colors : 256 colors Character height : fully scalable Service concept : CF card slot for backup/restore Printer port : serial, USB Keyboard OP270-6 : 36 system keys, 24 freely programmable and inscribable function keys (18 with LEDs) Keyboard OP270-10 : 38 system keys, 36 freely programmable and inscribable function keys (28 with LEDs) Messages : Operating/fault and system messages Number of messages: 2000 operating and 2000 fault messages Process images : approx. 300 Recipes: approx. 300 with 500 data records and 1000 entries Archives: 20 archives (short term or sequence archive) for process values and messages, stored on CF card or network drive via Ethernet; format: CSV Visual Basic scripts: 50 scripts of 20 lines each Info texts: on messages, process images and recipes Password levels : 10 Clock : integrated hardware clock with battery backup, synchronizable Interface options: SIMATIC S5, SIMATIC S7-200, SIMATIC S7-300/400, SIMATIC 505, SIMATIC WinAC, SINUMERIC, SIMOTION, Allen Bradley, Mitsubishi, Telemecanique, Modicon, Omron, LG GLOFA GM, PROFIBUS DP to SIMATIC S5/S7/505 Additional features: Printer port, online language selection of up to 5 online languages, task planner, STATUS/CONTROL variables in connection with SIMATIC S5 and S7, conversion functions in the OP, dynamic fields, backup/restore via CF card slot, CF card memory cards (e.g. for archives, recipes, backup/restore, NE 2000-compatible network cards, Ethernet interface link to office environment, USB port for connection of mouse, keyboard and barcode reader Supply voltage : 24 V DC Temperature range (in operation): 0 to 50?C (if installed vertically) Degree of protection, front : IP 65, NEMA 4 by means of optional protective hood Approvals : CE, cULus 508, CSA, FM, NEMA12, NEMA4, Marine Approval (e.g. GL, ABS) Front panel (W x H) in mm : 308x204 for 5.7" and 483x310 for 10.4" Installation cutout (W x H) in mm: 282x178 for 5.7" and 436x295 for 10.4" Communication interfaces: 2 x RS232,RS485/422, Ethernet optional, USB Manufacturer/Type: SIEMENS Operator Panel SIMATIC OP 270 Order Nos.: 5.7" display: 6AV6542-0CA10-0AX0 10.4" display: 6AV6542-0CC10-0AX0