Specifications for SIMATIC HMI devices for machine control and monitoring Graphics-oriented panels Graphics-oriented Operator Panel 12" Display: LCD, CCFL backlit 50,000 h, TFT Resolution: 800x600 Active display surface: 246 x 185 (12.1") Display: 256 colors Keyboard : Membrane keyboard, 36 system keys (3 with LED), 36 function keys (36 with LED) of which all softkeys can be configured according to the display Messages : 4000 messages Message buffer: max. 1024 entries Process images: 500 Recipes: 500, each with 1000 data records, each with 1000 entries Archives: 50 archives (short term or sequence archive) for process values and messages, stored on CF/PC card or network drive via Ethernet; format: CSV Visual Basic scripts: 100 scripts of 500 lines each Info texts: on messages and input fields in process images User administration: Number of user groups: 10 Number of users: 32 Number user group privileges: variable Clock : integrated hardware clock Connectable to: SIMATIC S5, SIMATIC S7-200, SIMATIC S7-300/400, SIMATIC 505, SIMATIC WinAC, SINUMERIC, SIMOTION, Allen Bradley, Mitsubishi, Telemecanique, Modicon, Omron, LG GLOFA GM, PROFIBUS DP to SIMATIC S5/S7/505 Additional features: Printer port, online language selection of up to 5 online languages, task planner, STATUS/CONTROL variables in connection with SIMATIC S5 and S7, conversion functions in the OP, dynamic fields, backup/restore, 1 CF card slot and 1 PC card slot: CF/PC memory cards (e.g. for archives, recipes, backup/restore, NE 2000- compatible network cards, Ethernet interface link to office environment, USB port for connection of mouse, keyboard and barcode reader Configuration software under Windows Supply voltage : 24 V DC Temperature range: 0 to 50 ?C (up to 10? angle of inclination) in operation 0 to 35 ?C (up to 35? angle of inclination) in operation Degree of protection, front : IP 65 Approvals : CE, cULus, FM Class I Div 2; Ex Zone 2/22 Installation cutout: 450 mm x 290 mm x 65 mm Communication interfaces: RS232/TTY active/passive, RS485/422, RS 232, Ethernet RJ45 10/100 Mbit, USB Manufacturer/Type: SIEMENS Multi Panel MP370 12" key or equivalent