Specifications for SIMATIC HMI devices for machine control and monitoring Graphics-oriented panels with <6" display Graphics-oriented operator panel for SIMATIC S7-200 Display: 3" mono LCD display, MTBF approx. 100,000h Resolution : 160 x 48 Character height : various font sizes possible Service concept : Prosave for backup/restore on PC Keyboard : Membrane keyboard, 8 system keys, 4 function keys, all of which are configurable as softkeys freely configurable message classes with up to 250 messages Message buffer: 128 entries(no battery backup) Process images : 250 Info texts: for messages and process images Password protection Clock : Software clock, no battery backup Interface options: SIMATIC S7-200 Additional features: Online language switching with up to 5 languages, 32 configuration languages including Asian and Cyrillic configuration software under Windows2000/XP, graphics, bar graph displays, text lists, signal lamps, switches Supply voltage : 24 V DC Temperature range: 0 to 50?C (if installed vertically) Degree of protection, front : IP 65, NEMA12, NEMA 4x, NEMA4 Approvals : available soon: FM, cULus, CE, C-Tick Front panel (W x H) in mm : 154 x 84 Installation cutout (w x h x d) in mm: 138 x 68 x 28.5 Communication interfaces : 1xRS458/422, Manufacturer/Type: SIEMENS Operator Panel SIMATIC OP 73micro or equivalent Order Nos.: 6AV6 640-0BA11-0AX0