IT Performance Management
using VitalSuite
VitalSuite
is the first software package that allows IT
managers to monitor and influence the entire IT
infrastructure as a system from the user's
point of view.
Direct
meshing of information technology with business
processes of all types has led to the efficiency of the
IT having a direct effect on business. The
growing complexity of IT environments and their
dependencies between networks, clients, servers and
applications has made IT management into an increasingly
obscure and time-consuming activity. VitalSuite
provides you with help in this respect.
IT
performance management using VitalSuite helps IT
managers to cope with increasing IT performance and
availability requirements under tremendous cost pressure.
In this connection, VitalSuite establishes a standard in
which the IT user's point of view is the most important
aspect. The core of
this monitoring concept is My vital, which is an
interface to the individual components of VitalSuite
that users can parameterize for themselves.
Your benefits
- direct support of business processes due to
selective resource optimization
- reliable base data for IT investment planning
- permanent overview of the quality of the IT
infrastructure
- easy monitoring of agreed service level agreements
- real-time troubleshooting for help desk teams
The components of VitalSuite
VitalAgent is the client-supported part of the
software package.
The agent, which is installed on every user's desktop,
supplies the components on the central servers with
information from the end user's point of view. The
system acquires the transfer speeds, response times and
availability of servers, applications and the network
directly from the user which is the relevant location in
the final analysis.
VitalNet analyzes any performance data that
affects the network level.
Standardized or user-specific reporting functions
make your network transparent. Real time data and
long-term analyses allow optimum use of resources.
VitalAnalysis supplements network analysis by
adding monitoring of the performance response of
applications.
How quickly do your DP processes and database
applications respond? Are your service level agreements
complied with? VitalAnalysis gives you fundamental
answers.
VitalHelp uses the data, which the VitalAgents
transferred, to find errors, to localize problems and to
check possible causes.
This allows help desk teams to initiate preventive
action before users even realize that an error has
occurred. If an error still occurs, VitalHelp represents
the fault in exactly the same way as a user saw it on
his or her computer.
Regardless of whether you are a CIO, network or
applications specialist, a help desk manager or anyone
else who is involved in any way in IT management,
VitalSuite allows you to access the data that you need
to carry out your tasks.
IT Performance Management

More about Vital Suite:
Why to choose VitalSuite (PDF 203
kB)
Vital heart for corporate IT at risk of a coronary
VitalSuite: Continuous improvement in performance of the IT
infrastructure
(PDF 203 kB)
To get more information, please contact:
|
Siemens AG
Industrial IT
Georg Roth
Frauenauracher Straße 80
D-91056 Erlangen
Tel.: ++49 (0)9131 98-3023
Fax: ++49 (0)9131 98-2219
E-Mail: georg.roth@siemens.com
|
 |
|