Siemens Siemens
Sitemap | Contact
Siemens Home | Products & Solutions | News Center | E-Commerce  

Explosibility of gases, vapors and liquids

We assess flammability and explosibility by the properties determined in accordance with DIN or CEN standards, for example flash point, ignition temperature, upper and lower explosive limits and limiting oxygen concentration. For designing explosion protection in the context of processing mixtures we determine the upper and lower explosive limits as the temperature range in which an explosive atmosphere occurs. We can determine the explosion constants KG and pmax up to 250°C and 100 bar.

Our services:

  • Flash point
  • Ignition temperature
  • Minimum ignition energy
  • Lower explosion limit
  • KG and pmax values
  • Limiting oxygen concentration
  • Thermal decomposition
  • Burning behavior
  • Consulting on explosion risk

  Kontakt   druckoptimierte Version