|
Engineering & Projektmanagement
If the decision for investment in a new plant is taken, the engineering starts with specifing the basic data of the plant are for all sections, which fixes exact invest volumes, then the design is developed or detailed respectively.
With a project team including all project dependent disciplines A&D AS Solutions Process Industries works out a comprehensive engineering package. Depending from the awarded phase of the project his includes e. g.:
- P&I diagrams
- equipment specifications
- equipment sketches and bidder lists
- arrangement drawings
- 3–D models of the plant with modern planning tools
- pipe classes
- special pipe part specifications
- E/I specifications
- DCS specification
- safety studies and
- schedule
So you can get a basic engineering, that
- gives an exact insight into the technological solution developed or screened by our experts,
- finds out the optimal sequence of the project implementation.
- estimates the project costs with a variation of +/- 5 %.
- includes the appropriate information for a quotation of detail engineering either as a complete package or by different vendors in different sections,
- make it possible very early at time to get familiar with the design of your plant because of our tools and our way of engineering
Of course we also serve the services from the very beginning up to commissioning. Based on simultaneous engineering this saves time and consequently money.
A&D AS Solutions Process Industries customers benefit from an attractive supply of highly qualified services from one hand. We are the partner if it is about integral engineering, interface minimization as well as modern networked engineering tools with which every employee in a project contributes to the current state of art of the project and is simultaneously informed about it on-line. Our experience and our records supply you to find qualified suppliers and subcontractors which offer exactly the services which you need for your project.
|