Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP solar Indoor
SITOP solar Outdoor
Visualization software
Select software

Visualization software SITOP solar log



SITOP solar Visualization SoftwareServer and display
programs separated


The product has been split into two programs in order to allow common use of data on separate computers. Data is saved to a freely selectable directory for each device.


Display program (SITOLOG.exe)

The program graphic interface is designed so that all-important information and settings are directly accessible using index tabs. You can select the output formats using a pop-up menu which is opened using the right-hand mouse button.

Other special features:
  • Zooming of graphics is possible, from top left to bottom right (mark the area with the left-hand mouse button)
  • Superimposition of any parameters for one device
  • Superimposition of any device for one parameter
  • Error codes as lists in plain text
  • Log file for each device, with all data to download
  • If the device is deleted from the device list, the data is not deleted but moved to the Devxx_save folder

Server program (SITOServer.exe)

The server program is used for direct communication with the inverters. Communication can take place locally via the serial interface on the computer used, or via a modem for inverters at other locations. The inverted data is saved to hard disk in files which can also be accessed from other computers if connected to a network.

Other special features:
  • Error codes as lists in plain text
  • Log file for each device, with all data to download
  • f the device is deleted from the device list, the data is not deleted but moved to the Devxx_save folder

System requirements  
Hardware: IBM-compatible PC with minimum 4 MB free memory space on hard disk and 16MB RAM,1 free RS232 serial standard interface, 2 if using
a modem.
Software: Windows 95/98/ME/2000/NT4.0 or Microsoft XP operating system
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Download Visualisation Software

PDF for Visualisation Software:
Users Guide