Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP solar Indoor
SITOP solar Outdoor
Benefits
Power monitoring
Overview
Visualization software
Select software
SITOP solar Outdoor

An overview of the advantages



  • Robust and stylish metal housing in IP 54 for outdoor use
  • Two integrated MPP trackers provide high efficiency also in case of different string lengths and solar generator alignment to the sun
  • Offset current-free, transformer-free technology for high yields
  • Compact space-saving design
  • Easy country settings of power monitoring (ENS)
  • Circuiting concept prevents emission of 50 Hz fields over the solar generator
  • Ideal for thin-film modules because the circuit topology prevents negative potential differences that lead to degradation with standard inverters
  • No equipotential bonding between the PV module frames required
  • Inverter freely addressable, up to 16 inverters can be parallel switched at RS232 interface
  • 20 Online data, DC and AC-sided, can be queried via display or serial
  • Integrated 6-channel data logger without additional power requirements, 28 day memory depth, readout day and night using PC or modem
  • Connection options for solar radiation and module temperature sensor type ET100
  • Many diverse evaluation capabilities using our SITOP log PC visualisation software and SITOP solar Data Collect monitoring device
  • And if you ever need it: ourService won't leave you in the lurch
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use