Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP solar Indoor
SITOP solar Outdoor
Benefits
Power monitoring
Overview
Visualization software
Select software
SITOP solar Outdoor

Power Monitoring



Country-specific setting of the power monitoring for SITOP solar Outdoor

The subject of power monitoring and automatic disconnection of small power input systems is handled differently in almost all countries for which photovoltaic is a realistic choice. For instance, in Germany, a very important criterion for detection of an island network is a change in power impedance.

Other countries, however, do not allow power impedance to be measured. In view of this non-uniform situation, it had always been necessary to either offer different devices for different countries or to put up with the nuisance of parameterizing the inverter for the particular country with password-protected software.


Simple commissioning

With its new inverters, Siemens now offers for the first time a very easy way to make the country-specific settings of the power monitoring.


Protection against accidental changes

Once a country has been selected, a change can only be made via the RS 232 interface using the Siemens parameterization software.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use