Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP solar Indoor
SITOP solar Outdoor
Benefits
Power monitoring
Overview
Visualization software
Select software
SITOP solar Outdoor

Overview SITOP solar Outdoor



     
Outdoor device According to
a combination of SITOP solar Outdoor

Continuous rated output (AC) MPP range (DC) Max. feed-in current (DC)
3000 Master 1500
+ Slave 1500
3000 VA 200 - 630V 2x 8A
4000 Master 2000
+ Slave 2000
4000 VA 200 - 630V 2x 10A
4600 Master 2300
+ Slave 2300
4600 VA 200 - 630V 2x 10A
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use