Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP solar Indoor
SITOP solar Outdoor
Benefits
Power monitoring
Overview
Visualization software
Select software

SITOP solar Outdoor 3000/4000/4600



Robust for outdoor use

Prepared for rugged outdoor conditions, an inverter is equipped with a metal housing with an IP65 protection rating. Temperatures from -15 °C to +50 °C are no problem for this device. Compared to the previous series the device comes equipped with two fans to give you more options when choosing a location for installation. The feed performance can be guaranteed even if installed in locations with high ambient temperatures, such as heat accumulation under the roof.


Compact and with all options

The innovative electronics of a master and slave module of the indoor devices are enclosed in the robust metal housing. The outdoor inverter thus also has access to two separate MPP trackers providing optimum use of solar radiation even with different string lengths and solar-generator adaptations. Of course, comprehensive equipment such as the integrated data logger and the LED for displaying the current feed performance are also found on this variant. Country settings are made solely with the parameterization software via the RS 232 interface.

Of course, with the outdoor devices, you also benefit from the innovative circuitry concept of SITOP solar:
  • Gentle operation of thin-film modules without derating
  • No equipotential bonding necessary between the PV module frames
  • No 50 Hz fields (electronic smog) above the PV modules
The SITOP solar log visualization software and the SITOP solar Data Collect monitoring device can also be used, of course.


Easy installation

The new design also includes more space in the terminal compartment, making it even easier to make electrical connections.


Power monitoring for Europe

Setting country-specific parameters for power input via parameterization software is easy. Parameters are currently available for Germany, Austria, Switzerland, Italy and Spain.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Users guides
EC Declaration of Conformity (german)
Innocuousness certification (german)

Data sheets
SITOP solar Outdoor:
3000 (german)
4000 (german)
4600