Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
Alternative output voltages
LOGO!Power
Customized solutions
Form for inquiry
Realized variants
References
Specification texts

Customized

Choise of realized power supplies

Design Outputs Input Power
 
19"/3HE/
10TE 5V/ 10A; 12V/ 1A; -12V/ -1A AC 120/230 V 75W
10TE 5V/ 10A; 15V/ 0.8A; -15V/ -0.8A AC 120/230 V 75W
12TE 5V/ 20A; 12V/ 5A, -12V/ -1A AC 120/230 V 170W
16TE 5V/ 12A; 12V/ 5A; -12V/ -0.5A AC 120/230 V 126W
12TE 5V/ 8A; 12V/ 5A AC 120/230 V 100W
16TE 48V/ 1.2A; -48V/ -1.2A AC 120/230 V;
DC 48/60V
115W
4TE 3.3V/ 20A DC 5V 70W
 
19"/6HE/
8TE 5V/ 10A; 12V/ 1.5A -12V/ -1A AC 120/230 V 80W
8TE 5V/ 8A; 12V/ 2A; -12V/ -1.2A AC 120/230 V;
DC 48/60V
78W
24TE 5V/ 60A; 24V/ 7A; 12V/ 40A; -12V/ -3A; 15V/ 3A; -15V/ -1.5A AC 120/230 V 600W
12TE 5V/ 30A; 15V/ 2A; -15V/ -1A AC 120/230 V 195W
 
Openframe / Housing variants
Openframe 5V/ 3A; 15V/ 1.5A; -15V/ -0.5A AC 120/230 V 45W
Openframe 5V/ 8A; 3.3V/ 13A; 12V/ 3A DC 24V 120W
Openframe 3.3V/ 7.5A; 5V/ 4A; 12V/ 2.5A DC 24V 75W
Openframe 3.3V/ 5A; 5V/ 13A; 12V/ 2A; -5V/ -0.15V; -12V/ -0.15V AC 120/230 V 120W
Openframe 5V/ 0.2A; 14.5V/ 0.1A; -14.5V/ -0.08A; 24V/ 0.03A; 24V/ 0.03A AC 120/230 V; UC 24V 5,5W
Gehäuse 5V/ 4A; 12...15V/ 3A; -12...-15V/ -1A AC 120/230 V 80W
Gehäuse 15V/3,5V; -15V/-3,5V AC 120/230 V 105W
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use