|
|
Uninterruptible power supply DC UPS with battery modules
Compact and communicative
The DC UPS module is the optimal expansion to all SITOP 24 V power
supplies, if you cannot afford long
power failures. Load currents of up to 40 A can be maintained via externally
connected lead-acid storage batteries from 1.2 to 12 Ah. The transition from the AC power
line
to
the
buffer operation is absolutely uninterrupted.With a width of 50 and 102 mm the
UPS modules 6/15/40 A are small but full of functions. Extensive protection and monitoring functions
are integrated as standard in the DC UPS module to protect your processes, for example monitoring the availability, battery cable, aging status and charge status .
Optional PC interfaces, the support for automatic
restarting and a free of charge software tool provide optimal interaction with
industrial PCs.
|
|
All about DC UPS, uninterruptible power supplies
| Software for DC UPS | | with serial and USB interface | |
|
Information for changeover to innovated DC UPS modules:
|
|