Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
SITOP modular
SITOP smart
Add ons
SITOP facets
Alternative output voltages
LOGO!Power
Customized solutions
References
Specification texts

SITOP – Reliable 24VDC Power

Farbmarkierung   SITOP modular
The power supply for all requirements

Even the basic devices offer extensive functions such as wide-range input, Power Boost or selectable overload reactions. The flexible expandability with all SITOP add-on modules equips the basic units for the most demanding of requirements with secure 24 Volt.
  Modular

  SITOP smart
Slim-line universal power supplies

Slim in dimensions, strong in performance. The width of the new power supply series requires a third less space on the top-hat rail than its predecessor and provides excellent overload reactions. Numerous certifications permit universal use around the world.
  Farbmarkierung

Farbmarkierung   SITOP add-ons
Specialists for mission-critical applications

The unique spectrum of add-ons allows flexible expansion of SITOP power packs to meet a wide variety of requirements. For example, for protection against power failures from seconds to hours, for redundant operation or for selective protection of individual 24 V circuits.
  DC-USV

  SITOP Facets
Taking care of special applications

The 24 V Facets offer standard solutions for low current requirements, special installation conditions, extremely rugged environments and power networks with unusual voltages. It's not just for optical reasons that these models in SIMATIC design are the optimal way to power your PLC.
  Farbmarkierung

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use