Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
SITOP modular
SITOP smart
Add ons
SITOP modular Signalling module
SITOP modular Redundancy module
SITOP modular Buffer module
DC UPS with battery modules
DC UPS with capacitors
Selektivity module, Diagnosis module
SITOP facets
Alternative output voltages
LOGO!Power
Customized solutions
References
Specification texts

SITOP modular Buffer module

Now that the electricity market has been liberalized, cheap current is being used more and more frequently. This causes interruptions in the millisecond range which have fatal consequences on the 24 V side if there is no backup.

The backup module provides an up to 3 second buffer. Your machines and systems continue running without interruption despite a power failure. Connection to the basic model is so easy with just two cables, and DIN rail mounting anywhere in the switching cabinet is just as simple.

 

Fast and easy DIN rail mounting
Connection to the basic module with only 2 lines
Protection against short power failures
Buffering time 100 ms at 40 A, 800 ms at 5 A load current
Multiplication possible, maximum buffering time 3 seconds

Technical Data

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use