Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
Alternative output voltages
LOGO!Power
Customized solutions
References
Specification texts

Reliable Power - Safety Included

SITOP - 5 Millionen Mal verkauft For more than 10 years now we've been developing stabilized power supplies. In the meantime, more than 5 million of these devices protect against plant standstill and production failure around the world. A number which - in our opinion - also promises continued success in the future. Not least because the name stands for continuity, reliability and innovation. An example of this is our latest development: The extra slim SITOP smart for universal use.


SITOP 24 V offers power supplies for all 24 V applications. With its slim shape, the latest family of power supplies - SITOP smart - is suitable for all standard applications and, thanks to its extensive list of certifications, its use is universal. With its worldwide unique modular design, SITOP modular is the first choice for highest demands. In combination with our add-on modules, you can use the 24 V power supply to protect yourself against a wide variety of risks. Special housings and extraordinary robustness against extreme environmental conditions are offered by our SITOP Facets starting at 0.5 A output current.

  Among alternative voltages you will also find models with output voltages other than 24 V. This includes variable 3 to 52 V, +/- 15 V as well as 48 Volt.

Different output voltages are also supplied by LOGO!Power power supplies. Models with 5, 12, 15 and 24 V can be used for a wide variety of applications. Designed like the LOGO! logic modules, these flat, mini devices offer high performance where space is scarce. With 24 Volt, even up to 4 amperes.
 
  Our customized solutions are perfect for individual tasks.

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
 Further Information
Broschure SITOP – Year in, year out 24 V DC reliability - nonstop
Datasheet SITOP
Micro Automation Sets