Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
What´s new
Publications
Press Center
References
Events & Trade Shows
Power Supply SITOP: Year in, year out … 24V DC reliability – nonstop.

What´s new

Stabilized Power Supplies:

SIMATIC S7-1200 PM1207
      Compact power supply 24 V DC/ 2.5 A for the SIMATIC S7-1200

SIMATIC ET200pro PS and SITOP PSU300P
      Power supply 24 V DC/ 8 A with degree of protection IP67 for use in harsh
      industrial environments

Innovated SITOP modular 20 A and 40 A, 3-phase
      Top performance in a compact space

Expansion modules:

SITOP PSE200U selectivity module
      Selectivity and identification of faulty 24 V DC load circuits

Uninterruptible Power Supplies:

SITOP UPS500S and UPS500P
      DC UPS with high-capacity double-layer capacitors.
      For control cabinets and in degree of protection IP65

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use