Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
Alternative output voltages
LOGO!Power
Customized solutions
Form for inquiry
Realized variants
References
Specification texts

Customized

The right one for you: Individual world-standard power supplies


Sometimes the "least expensive" solution turns out to be the most expensive one. Especially for average quantities of power supplies. Often only standard devices are considered and these do not meet specifications. This costs additional time and money since the devices may have to be customized retroactively or special manufacturing becomes necessary.
SITOP power nach Maß

SITOP power nach Maß SITOP power: Reliability without risk

We develop according to your individual requirements - tailor-made, fast and reasonably priced. The power supply adjusts to your system - not the other way around. And you save lots of time and money. No more trouble and there's absolutely no risk involved.

Your individual power supply created from standard modules

At the heart of our concept are pre-developed standard modular elements of the primary switched-mode power supply. Using a computer-supported expert system, we are able to configure your specific power supply very efficiently. In contrast to conventional development, our concept makes solution of this task faster and more economical.

Maximum development reliability and flexibility

Standard pre-developed components offer a maximum of development reliability. Thanks to the fine-modular structuring of the power supply, a very wide variety of models is available. Not only concerning the electrical parameters but also the physical features.

Wide variety of applications for key technologies

The variety of applications is wide. Typical industrial areas of use include industrial automation, measuring technology, electronics, or mechanical and apparatus engineering. Our customized power supplies meet all relevant international standards. They can handle almost all the world's power networks, and offer a good price/performance ratio.

The Power components: Our program offers a wide variety of performance.

 

Physical data
  • 19" - 3 HE (HE = unit of height) (single Europe format)
  • 19" - 6 HE (HE = unit of height) (single Europe format)
  • Open frame
  • Different housings
  • Special solutions
Electrical data
  • Typically up to approx. 600 W total power
  • 120/230 V single-phase AC input, wide-range or DC input
  • PFC possible
  • One or more outputs
  • Various signaling and indications
Other
  • CE seal
  • International certifications possible

Start your inquiry
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use