Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
Alternative output voltages
LOGO!Power
Customized solutions
References
Specification texts

LOGO!Power

Compact, powerful, economic:
miniature power supplies up to 24 V/4 A


With the new LOGO!Power powerpacks, not only 24 Volt power loads profit from the advantages of a stabilized power supply. The compact devices are also available with 5 V, 12 V and 15 V output voltage.

Two strengths of current are available for each voltage level and for 24 V actually a
4 A version with a width of only 90 mm.
The primary switching power supplies can be used for a wide variety of applications (e.g., for industrial and building services automation, solar technology, measuring and control technology, sensors, powering the electronic circuits for TTL technology and so on).
SITOP power

Despite their small size and low cost, the LOGO!Power minis have a lot to offer:

Two output classes, each with 5 V, 12 V, 15 V
Three output classes with 24 V
Compact design with 54, 72 or 90 mm width
Low step profile, ideal for installation in small distribution boards
Design adapted to LOGO! microcontrollers
Constant current protection during high current start-up condition for loads such as DC/DC converters and motors
Wide adjust range for output voltage, easily settable via front access potentiometer
Green LED indicator for "Output voltage OK"
World-wide applications - from industrial environments to domestic low-voltage networks
Wide input voltage range 85 V - 264 V to fit most applications
Wide operating temperature range from -20 °C to +55 °C to suit most environments
High EMC requirements
Comprehensive certifications including CE, UL/cUL, FM and shipbuilding GL
Constant output voltage for load protection
Parallel connection for increased power output
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Technical Data

LOGO!Power in
Micro Automation Sets: