Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
Products
SITOP 24 V
Alternative output voltages
LOGO!Power
Customized solutions
References
Specification texts

1. Generation

Ordering data, technical specifications

basic line, 3-phase 500 V
24 V/10 A
Order No.
6EP1 434-1SH01
Type
basic 5D 24/10
Rated input voltage
Input voltage range
3 AC 500 V
360 to 550 V
Hold-up time
> 25 ms at 500 V
Rated AC input frequency
AC input frequency range
50/60 Hz
47 to 63 Hz
Rated input current
- Inrush current (25° C)
0.81 A
< 35 A, < 5 ms
Rated output voltage
Output voltage tolerance
Output voltage adj. range
24 V DC
± 1 %
24 to 28.8 V DC
Efficiency
> 85 %
Rated output current
- range up to 45° C
- range up to 60° C
10 A
0 to 15 A
0 to 10 A
Parallel connection possible
Yes, up to 5 units
Electronic short-circuit protection
Yes, automatic restart
Galvanic isolation
(SELV acc. to EN 60950)
Yes
RFI specification
(EN 55011)
Class A
Degree of protection
(VDE 0470, IEC 529)
IP 20
Operating temperature
0° to +60° C
Dimensions (W x H x D) in mm
240 x 130 x 131
Approx. weight
3.5 kg

 

Print
   

© Siemens AG 2001-2010 - Corporate Information - Privacy Policy - Terms of Use