Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
Alternative output voltages
LOGO!Power
Customized solutions
References
Specification texts

Other output voltages

When the cables get too thick

Especially in the case of high-power loads, the 48 V power supply has the decisive advantage over the 24 V standard voltage supply that smaller cable diameters can be used. The SITOP range includes 48 V power supplies in two different designs:
The basic unit SITOP modular 48 V/ 20 A possesses the same functionality as the basic unit 24 V and it can as well extended with the signalling modul.

SITOP modular 48V/20A

 
With a width of only 70 mm, the new SITOP smart 48 V/ 10 A takes up little space on a DIN rail. It has a wide-range input for three-phase systems and an efficiency of 93 %. Connection of loads with a high inrush current presents no problem as it can provide an additional 50 % of rated current for a duration of 5 secondsith the 48 VDC voltage feed lower cable cross-sections are required as with 24 V standard voltage.

SITOP smart


Unlimited diversity thanks to variable output

The innovative circuiting concept offers flexible setting of the output voltage betweeen 3 and 52 V. This means special voltages can also be handled by a standard device.

SITOP flexi 3 - 52V/10A
 


Electrical powering of the switching cabinet

  The industrial, DIN rail device has two 15 V outputs.
For electronic devices, for instance, which are powered with
±15 Volt.

SITOP dual 15V


For additional power packs for special voltages, see LOGO!Power.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
Technical data