Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
SITOP modular
SITOP smart
Add ons
SITOP facets
Alternative output voltages
LOGO!Power
Customized solutions
References
Specification texts

Technical data


1-/2-phase basic unit:



Basic unit 24 V/ 5 A Basic unit 24 V/ 10 A
 24V / 5A  24V / 10A
Basic unit 24 V/ 20 A Basic unit 24 V/ 40 A
 24 V/ 20 A  24 V/ 40 A




3-phase basic unit:


Basic unit 24 V/ 20 A Basic unit 24 V/ 20 A
 24 V/ 20 A  24 V/ 20 A
 
Basic unit 24 V/ 40 A  
24 V/ 40 A  
   
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use