Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products
Product overview
SDIP 27 Class A
(Zone 0)
Zone 1
SDIP 27 Class B
References


Scope of delivery
• Data line
• Power line
• Operator's guide (english/german)
Certifications and standards
• AMSG 720B, zone 0 / BSI approval
• Approved up to "confidential - top secret"
• CE certification
• Product security EN60950



Monitor screen
• LCD TFT flat display, 19" diagonal
Resolution
• 1280 x 1024
Colors
• 16.7 mio.
Brightness
• 210 cd/m2 (min.), 300 cd/m2 (typical)
Contrast
• 400:1 (min.), 700:1 (typical)
Frequency
• 60 Hz)
Reaction time
• 15 ms (B>W)
• 10 ms (W>B)
 
Backlightning
• 2 CCFT tubes, lifespan: min. of 50,000 h
Power supply
• 100 to 240 V / 0.6 A / 50 to 60 Hz
Connection
• Video, D sub, 15-pin
Environmental conditions
• Operational temperature 15°C to 35°C
• Transportation temperature
  -20°C to 60°C
Dimensions and weight
W 440 x H (400-530) x D 230 mm
• 10 kg

 

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use