|
![]() Zone 1 / SDIP 27 Class B SITEMP PC
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SITEMP Desktop | ||
| Chip set: | iQ33 | |
| Processor: | Optional: |
Intel® Celeron® D440 Intel® Core 2 Duo E6850 |
| RAM: | 2/4 GB DDR2-800 | |
| Drives: | Standard: | DVD-ROM 80 GB hard disk (optionally extendable to 320 GB) |
| Optional: | 1. DVD burner 2. Hard disk in removable rack: 250 GB 3. PCMCIA rack unit with 2 slots 4. Chip card reader 5. 3.5“ floppy disk |
|
| Empty slots: | Instead of DVD-ROM DVD burner; 1x for 2nd; 2x for 3rd, 4th or 5th |
|
| Network card: | Optional: |
10/100/1000 Mbit/s RJ45 and FOC 100 Mbit/s SC |
| Interfaces: | On board: | Mouse/keyboard PS/2 Network 10/100/1000 Mbit/s RJ45 Audio |
| Graphics card: | On board: | Up to 256 MB RAM dynamically |
| Operating system: | Windows XP 32 bit OEM | |
| Noise level without load: | 21 dBA | |
| Ambient temperature: | 15°C - 35°C | |
| Dimensions (W x H x D): | 203 x 390 x 392 mm | |
| Standards: | Tempesting: | Zone 1/SDIP 27B |
| CE certification: | + | |
| Product safety: | EN60950 | |
| Accessories of overall SITEMP system | ||
| Monitor: | TFT 17" or TFT 19" | |
| Keyboard: | Keyboard Z1 D Keyboard Z1 UK Keyboard Z1 US |
|
| Mouse: | Mouse Z1 | |
| Optional accessories | ||
| Printer: | On request | |
| Scanner: | On request | |
| Media converter: | On request | |
|
|||||||||||||