Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products
Product overview
SDIP 27 Class A
(Zone 0)
Zone 1
SDIP 27 Class B
SITEMP PC
SITEMP monitor
Technical Data
SITEMP media converter
References
SITEMP

Zone 1 / SDIP 27 Class B – SITEMP monitor
Technical Data

SITEMP monitors TFT 17" TFT 19"
Display:
visible diagonal:
LCD TFT flat panel display 17"
43.2 cm
LCD TFT flat panel display 19"
48.2 cm
Resolution: 1280 x 1024 at 60 Hz
Colors: 16.2 million
Brightness, typ.: 270 cd/m
Contrast ratio, typ.: 500 : 1 550 : 1
Power supply: 100-120 V/220-240 V; 0.6 A/0.4 A; integral power supply unit 100-120 V/220-240 V; 0.8 A/0.5 A; integral power supply unit
Dimensions (W x H x D): 368 x 358,5 x 230 mm 406 x 386 x 240 mm
Weight: 4.8 kg 6.0 kg
Height adjustable base: 50 mm
Tiltable screen: - 5° to +30°
Ambient operating temperature: 5°C to 35°C
Scope of supply: Monitor, signal cable VGA-VGA,
power supply cable, CD ROM, manual
Standards
Tempesting: Zone 1 / SDIP 27 Class B;
approval to level "Classified information – Top secret"
CE certification: +
Ergonomics; environment: TÜV ERGONOMIE (German ergonomics standard);
TCO03; Energy Star; MPR II/MPR III
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use