Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products
Product overview
SDIP 27 Class A
(Zone 0)
Zone 1
SDIP 27 Class B
SITEMP PC
SITEMP monitor
SITEMP media converter
Technical Data
References
SITEMP

Zone 1 / SDIP 27 Class B – SITEMP media converter
Technical Data

SITEMP media converter
Power supply: 240 V AC; 50Hz
Dimensions (W x H x D): 195 x 25 x 95 mm
Weight: 320 g
Environmental conditions: Operating temperature: 0°C to 40°C
Non-operating temperature: -20°C to +80°C
Scope of supply: Media converter
Standards
Tempesting: Zone 1 / SDIP Class B;
approval up to level "Classified information – Top secret"
CE certification: +
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use