Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products
Product overview
SDIP 27 Class A
(Zone 0)
SITEMP PC
SITEMP monitor
SITEMP printer
Technical Data
Zone 1
SDIP 27 Class B
References
SITEMP

SDIP 27 Class A – SITEMP printer
Technical Data

SITEMP printer 1320
Printer type: Laser, monochrome, single-user or workgroup printer
Print speed: Up to 21 pages/minute (DIN A4)
Up to 22 pages/minute - ANSI A (Letter) (216 x 279 mm)
Output of first page: first page is out after approx. 8 seconds since the HP Instant-on technology of the fixing unit means virtually no warm-up time is required (either with cold restart or warm restart)
Print quality: 1200 x 1200 dpi
RAM: 16 MB
Monthly print volume: Maximum 10,000 pages
Media format: DIN A4, DIN A5, DIN A6, DIN B5, DIN B6, envelopes (DIN C5, DL)
Power supply: 220 - 240 V AC
Dimensions (W x H x D): 350 x 255 x 355 mm
Weight: approx. 12 kg
Environmental conditions: Operating temperature: 10°C to 32°C
Non-operating temperature: 0°C to 40°C
Scope of supply: Monitor, signal cable VGA-VGA, power supply cable, operating instructions
Standards
Tempesting: SDIP 27 Class A;
approval to level "Classified information – Top secret"
CE certification: +
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use