Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products
Product overview
SDIP 27 Class A
(Zone 0)
SITEMP PC
Technical Data
SITEMP monitor
SITEMP printer
Zone 1
SDIP 27 Class B
References
SITEMP

SDIP 27 Class A – SITEMP PC
Technical Data

SITEMP Desktop
Chip set: i965G
Processor: Intel® Prescott® 3 GHz
RAM: 512/1024/2048 MB
Drives: Standard: DVD-ROM
80 GB hard disk in removable rack
Floppy disk drive
Optional: 1. DVD burner
2. Hard disk in removable rack: 80 GB
3. PCMCIA rack with 2 slots
4. Chip card reader
Empty slots: Instead of DVD-ROM DVD burner
1x for 2nd or 3rd; 1x for 4th
Network card:
Optional:
FOC 100 Mbit/s ST or
FOC 1000 Mbit/s ST
Interfaces: On board: Mouse/keyboard (9-pin)
Monitor (15-pin)
Printer (25-pin)
Optional: Up to: 2x USB 1.1
1x COM 1
1x COM 2 (9-pin each)
SCSI (25-pin)
Graphics card: On board: Up to 256 MB RAM dynamically
Optional: Radeon x300, PCIe
Operating system: Windows XP 32 Bit OEM
Noise level without load: 38 dBA
Ambient temperature: 15°C - 35°C
Dimensions (W x H x D): 500 x 160 x 460 mm
Standards: Tempesting: SDIP 27A
CE certification: +
Product safety: EN60950
Accessories of overall SITEMP system
Monitor: TFT 19"
Keyboard: Keyboard SDIP 27A D
Keyboard SDIP 27A US/Eng/Int
Mouse: Mouse SDIP 27A
Optional accessories
Printer: DIN A4
Scanner: On request
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use