Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products
Product overview
SDIP 27 Class A
(Zone 0)
SITEMP PC
Technical Data
SITEMP monitor
SITEMP printer
Zone 1
SDIP 27 Class B
References
SITEMP

SDIP 27 Class A – SITEMP PC: flexible and powerful

Do you need to protect your data against espionage at the highest level but still use service-friendly and flexible workstation systems?

SITEMPSITEMP Desktop combines
  • the power of a high-performance computer
  • with special SITEMP features
Certified for "Classified information – Top secret" –HF measurement of every device and automatic security disabling of the monitor are only two examples of the comprehensive SITEMP package of security measures.

Modern removable disk systems provide the necessary flexibility for service purposes. Your sensitive data remains secure. This makes hard disk replacement child's play.

Integrating further drives or interfaces is no problem. The standard version contains five drive bays. Each of which can be equipped with a chipcard reader, CD burner, or other components depending on requirements. We can integrate additional interfaces using wire or fiber optic cable to suit the application.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
  More Information
Brochure
Techn. data sheet