Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products
Product overview
SDIP 27 Class A
(Zone 0)
SITEMP PC
SITEMP monitor
Technical Data
SITEMP printer
Zone 1
SDIP 27 Class B
References
SITEMP

SDIP 27 Class A – SITEMP monitor
Technical Data

SITEMP monitor
Display:
visible diagonal:
LCD TFT flat panel display 19"
48.2 cm
Resolution: 1280 x 1024 at 60 Hz
Colors: 16,7 million
Brightness, typ.: 250 cd/m
Contrast ratio, typ.: 700 : 1
Power supply: 100-240 V; 0.8 A/0.3 A; integral power supply unit
Dimensions (W x H x D): 436 x 444 x 240 mm
Weight: 9,0 kg
Height adjustable base: 130 mm
Tiltable screen: -5° to +30°
Ambient operating temperature: 5°C to 35°C
Scope of supply: Monitor, signal cable VGA-VGA, power supply cable, operating instructions
Standards
Tempesting: SDIP 27 Class A;
approval up to level "Classified information – Top secret"
CE certification: +
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use