Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products
Product overview
SDIP 27 Class A
(Zone 0)
SITEMP PC
SITEMP monitor
Technical Data
SITEMP printer
Zone 1
SDIP 27 Class B
References
SITEMP

SDIP 27 Class A – SITEMP monitor

Do you need to use a tap-proof, modern monitor for maximum security requirements?

SITEMP TFT 19SITEMP LCD monitors are the ideal solution for all application areas where maximum quality and emission security are demanded. The device will convince you with a high security level – approved up to "Classified information – Top secret".

They also present all application programs with a resolution of up to 1280 x 1024 pixels. The screen size corresponds to a conventional 21" monitor. The luminance of 250 cd/m and the contrast ratio of 700:1 underline the excellent display properties.



Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use