Deutsch
Sitemap | Kontakt
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
SIPLUS LOGO!
SIPLUS S7-200
SIPLUS S7-300
SIPLUS S7-400 / PCS 7
SIPLUS DP / ET 200
SIPLUS PS
SIPLUS NET
SIPLUS HMI
SIPLUS SIWAREX
SIPLUS POSMO
SIPLUS MM4
SIPLUS RIC
SIPLUS SINAUT
SIPLUS Add-ons
Enquiry form
New products
Success stories
Ruggedizing and Refining - SIPLUS extreme

SIPLUS DP / ET 200

SIPLUS is your partner for refined products. With individual approach we adapt the standard-products of Siemens to difficult and extreme conditions. Based upon the industry automation platform SIMATIC DP (Distributed I/O) two refined SIPLUS versions are available for:

Extended ambient temperature range (-25 ... +60°C, partly -40°C or +70°C), extraordinary medial load (conformal coating) and electronic equipment on track-bound vehicles (compliance with EN 50155 / cUL)
Extraordinary medial load (conformal coating)

Products that you cannot find in the table below:  Enquiry form new products

SIPLUS DP (Distributed I/O)
  Order no. Standard Order no. SIPLUS
ET 200L  
TB 16L 6ES7131-1BH01-0XB0 6AG1131-1BH01-2XB0 **) noEN)
EB 16DI 24Vdc 6ES7193-1CH00-0XA0 6AG1193-1CH00-2XA0 **) noEN)
ET 200M
IM 153-1 6ES7153-1AA03-0XB0 6AG1153-1AA03-2XB0 +70)
IM 153-2
High Feature
6ES7153-2BA02-0XB0 6AG1153-2BA02-7XB0 noEN) +70)
Bus module
For the integration of a Power supply and one IM153
6ES7195-7HA00-0XA0 6AG1195-7HA00-2XA0 noEN) +70)
Bus module
For the integration of one 40 mm wide I/O submodule for insert/remove
6ES7195-7HB00-0XA0 6AG1195-7HB00-7XA0 noEN) +70)
Bus module
For the integration of one 80 mm wide I/O submodule for insert/remove
6ES7195-7HC00-0XA0 6AG1195-7HC00-2XA0 noEN) +70)
Bus module
For the integration of 2 IM 153-2
6ES7195-7HD10-0XA0 6AG1195-7HD10-2XA0 noEN) +70)
Isolation module 6ES7195-7KF00-0XA0 6AG1195-7KF00-2XA0
ET 200S
IM151-1 Standard
ever 128 Byte for IN and OUT
6ES7151-1AA05-0AB0 6AG1151-1AA05-7AB0 **) noEN) +70)
IM 151-1
High Feature
6ES7151-1BA02-0AB0 6AG1151-1BA02-2AB0 **) noEN)
IM151-3 PN Standard 6ES7151-3AA23-0AB0 6AG1151-3AA23-2AB0 **) noEN)
IM151-7 CPU
6ES7151-7AA20-0AB0 6AG1151-7AA20-7AB0 **) noEN) +70)
IM151-7F-CPU Standard
6ES7151-7FA20-0AB0 6AG1151-7FA20-2AB0 **) noEN)
IM151-8 PN/DP CPU
6ES7151-8AB00-0AB0 6AG1151-8AB00-7AB0 **) noEN) +70)
IM151-8F PN/DP CPU
6ES7151-8FB00-0AB0 6AG1151-8FB00-2AB0 **) noEN)
DP PM-E
24V - with diagnostics
6ES7138-4CA01-0AA0 6AG1138-4CA01-2AA0 **) noEN) +70)
DP PM-E
24V-48V
6ES7138-4CA50-0AB0 6AG1138-4CA50-2AB0 **) noEN) +70)
DP PM-E
DC/AC
6ES7138-4CB11-0AB0 6AG1138-4CB11-2AB0 **) noEN)
DP EM 4DI
24V - Standard
6ES7131-4BD01-0AA0 6AG1131-4BD01-2AA0 **) noEN)
DP EM 2DO
high feature
6ES7132-4BB01-0AB0 6AG1132-4BB01-2AB0 **) noEN)
DP EM 4/8F-DI PROFISAFE
24V/0,5A - Standard
6ES7132-4BD01-0AA0 6AG1132-4BD01-2AA0 **) noEN)
DP EM 4/8F-DI PROFISAFE
Fehlersicher
6ES7138-4FA02-0AB0 6AG1138-4FA02-2AB0 noEN)
DP EM 4F-DO PROFISAFE
Fehlersicher
6ES7138-4FB02-0AB0 6AG1138-4FB02-2AB0 **) noEN)
TM-P15S23-A0
2x3 Spring-load Terminals
6ES7193-4CD20-0AA0 6AG1193-4CD20-2AA0 noEN) +70)
TM-P15C23-A0
2x3 Spring-load Terminals
6ES7193-4CD30-0AA0 6AG1193-4CD30-2AA0 noEN) +70)
TM-P15C22-01
2x2 Spring-load Terminals
6ES7193-4CE10-0AA0 6AG1193-4CE10-2AA0 noEN) +70)
TM-E15C24-A1
2x4 Spring-load Terminals
6ES7193-4CA30-0AA0 6AG1193-4CA30-2AA0 noEN) +70)
TM-E15S26-A1
2x6 Spring-load Terminals
6ES7193-4CA40-0AA0 6AG1193-4CA40-2AA0 noEN) +70)
TM-E15C26-A1
2x6 Spring-load Terminals
6ES7193-4CA50-0AA0 6AG1193-4CA50-2AA0 noEN) +70)
TM-E15C23-01
2x3 Spring-load Terminals
6ES7193-4CB10-0AA0 6AG1193-4CB10-7AA0 noEN) +70)
TM-E15C24-01
2x4 Spring-load Terminals
6ES7193-4CB30-0AA0 6AG1193-4CB30-2AA0 noEN) +70)
TM-E15N24-01
2x4 Spring-load Terminals
6ES7193-4CB70-0AA0 6AG1193-4CB70-7AA0 noEN) +70)
TM-E30C46-A1
4x6 Spring-load Terminals
6ES7193-4CF50-0AA0 6AG1193-4CF50-7AA0 noEN) +70)
TM-E30C44-01
4x4 Spring-load Terminals
6ES7193-4CG30-0AA0 6AG1193-4CG30-2AA0 noEN) +70)
TM-E15C24-AT
Spring-load Terminals
6ES7193-4CL30-0AA0 6AG1193-4CL30-2AA0 noEN) +70)
Accessories
Bus connector PROFIBUS DP
90 degree angle outgoing cable
6ES7972-0BA12-0XA0 6AG1972-0BA12-2XA0 noEN)
Bus connector PROFIBUS DP
tilted outgoing cable
6ES7972-0BA41-0XA0 6AG1972-0BA41-2XA0 noEN)
Bus connector PROFIBUS DP
90 degree angle outgoing cable with PG socket
6ES7972-0BB12-0XA0 6AG1972-0BB12-2XA0 noEN)
Bus connector PROFIBUS DP
tilted outgoing cable with PG socket
6ES7972-0BB41-0XA0 6AG1972-0BB41-2XA0 noEN)


Extraordinary medial load (conformal coating)

SIPLUS DP (Distributed I/O)
  Order no. Standard Order no. SIPLUS
Bus modules
Bus module
For the integration of two 40 mm wide I/O submodules for insert/remove
6ES7195-7HB00-0XA0 6AG1195-7HB00-4XA0

**)  Compliance with UL
noEN No conformity with EN 50155
noUL No cUL approval
+70 With extended ambient temperature range up to +70°C
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use
Techn. Documentation/
Data sheets