Deutsch
Sitemap | Kontakt
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
SIPLUS LOGO!
SIPLUS S7-200
SIPLUS S7-300
SIPLUS S7-400 / PCS 7
SIPLUS DP / ET 200
SIPLUS PS
SIPLUS NET
SIPLUS HMI
SIPLUS SIWAREX
SIPLUS POSMO
SIPLUS MM4
SIPLUS RIC
Bundle ET 200S
Bundle S7 300
Bundle S7 400
Library PCS 7
Telecontrol device
SIPLUS SINAUT
SIPLUS Add-ons
Enquiry form
New products
Success stories
Remote Interface Control SIPLUS RIC Bundle with S7-300

SIPLUS RIC Bundles S7-300

General, scalable system with SIMATIC S7-300 functionalities for amounts of data up to 2000 information points (CPU317). The SIPLUS RIC software libraries are based on the standard SIMATIC manager and can on different, be used for each other of compatible device type the SIMATIC S7, this saves hardware costs and programming effort.

SIPLUS RIC Bundles - Standard-versions
SIPLUS RIC extreme Bundles -
Improved versions for Extended ambient temperature range (-25 ... +70°C) and extraordinary medial load (Conformal Coating))

Products that you cannot find in the table below: Enquiry form New products


Standard-versions Order no.
SIPLUS RIC Bundle with SIMATIC S7-300
SIPLUS RIC Bundle IEC 60870-5-101 Master, SIMATIC CPU 314, 128 KB Micro Memory Card and CP 340 with RS 232 Interface 6AG6003-1AA01-1BA0
SIPLUS RIC Bundle IEC 60870-5-101 Slave, SIMATIC CPU 314, 128 KB Micro Memory Card and CP 340 with RS 232 Interface 6AG6003-1BA01-1BA0
SIPLUS RIC Bundle IEC 60870-5-101 Master, SIMATIC CPU 315-2 DP, 512 KB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-1AA02-4CA0
SIPLUS RIC Bundle IEC 60870-5-101 Slave, SIMATIC CPU 315-2 DP, 512 KB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-1BA02-4CA0
SIPLUS RIC Bundle IEC 60870-5-104 Master, SIMATIC CPU 317-2 PN/DP, 2 MB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-1AA05-4DA0
SIPLUS RIC Bundle IEC 60870-5-104 Slave, SIMATIC CPU 317-2 PN/DP, 2 MB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-1BA05-4DA0
SIPLUS RIC Bundle IEC 60870-5-104 Master, SIMATIC CPU 319-3 PN/DP, 2 MB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-1AA06-4DA0
SIPLUS RIC Bundle IEC 60870-5-104 Slave, SIMATIC CPU 319-3 PN/DP, 2 MB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-1BA06-4DA0
SIPLUS RIC Bundle IEC 60870-5-104 Master, SIMATIC CPU 315-2 PN/DP, 512 KB Micro Memory Card 6AG6003-1AB03-0CA0
SIPLUS RIC Bundle IEC 60870-5-104 Slave, SIMATIC CPU 315-2 PN/DP, 512 KB Micro Memory Card 6AG6003-1BB03-0CA0
SIPLUS RIC Bundle IEC 60870-5-104 Master, SIMATIC CPU 317-2 PN/DP, 2 MB Micro Memory Card 6AG6003-1AB05-0DA0
SIPLUS RIC Bundle IEC 60870-5-104 Slave, SIMATIC CPU 317-2 PN/DP, 2 MB Micro Memory Card 6AG6003-1BB05-0DA0
SIPLUS RIC Bundle IEC 60870-5-104 Master, SIMATIC CPU 319-3 PN/DP, 2 MB Micro Memory Card 6AG6003-1AB06-0DA0
SIPLUS RIC Bundle IEC 60870-5-104 Slave, SIMATIC CPU 319-3 PN/DP, 2 MB Micro Memory Card 6AG6003-1BB06-0DA0
SIPLUS RIC Bundle IEC 60870-5-103 Master, SIMATIC CPU 314, 128 KB Micro Memory Card and CP 340 with RS 485/422 Interface 6AG6003-1AC01-3BA0
SIPLUS RIC Bundle IEC 60870-5-103 Master, SIMATIC CPU 315-2 DP, 512 KB Micro Memory Card and CP 341 with RS 485/422 Interface 6AG6003-1AC02-6CA0
Improved versions for extreme environmental conditions (SIPLUS extreme) Order no.
SIPLUS RIC extreme Bundle with SIPLUS SIMATIC S7-300
SIPLUS RIC extreme Bundle IEC 60870-5-101 Master, SIPLUS CPU 314, 128 KB Micro Memory Card and CP 340 with RS 232 Interface 6AG6003-2AA01-1BA7
SIPLUS RIC extreme Bundle IEC 60870-5-101 Slave, SIPLUS CPU 314, 128 KB Micro Memory Card and CP 340 with RS 232 Interface 6AG6003-2BA01-1BA7
SIPLUS RIC extreme Bundle IEC 60870-5-101 Master, SIPLUS CPU 315-2 DP, 512 KB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-2AA02-4CA7
SIPLUS RIC extreme Bundle IEC 60870-5-101 Slave, SIPLUS CPU 315-2 DP, 512 KB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-2BA02-4CA7
SIPLUS RIC extreme Bundle IEC 60870-5-104 Master, SIPLUS CPU 317-2 PN/DP, 2 MB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-2AA05-0DA7
SIPLUS RIC extreme Bundle IEC 60870-5-104 Slave, SIPLUS CPU 317-2 PN/DP, 2 MB Micro Memory Card and CP 341 with RS 232 Interface 6AG6003-2BA05-0DA7
SIPLUS RIC extreme Bundle IEC 60870-5-104 Master, SIPLUS CPU 315-2 PN/DP, 512 KB Micro Memory Card 6AG6003-2AB03-0CA7
SIPLUS RIC extreme Bundle IEC 60870-5-104 Slave, SIPLUS CPU 315-2 PN/DP, 512 KB Micro Memory Card 6AG6003-2BB03-0CA7
SIPLUS RIC extreme Bundle IEC 60870-5-104 Master, SIPLUS CPU 317-2 PN/DP, 2 MB Micro Memory Card 6AG6003-2AB05-0DA7
SIPLUS RIC extreme Bundle IEC 60870-5-104 Slave, SIPLUS CPU 317-2 PN/DP, 2 MB Micro Memory Card 6AG6003-2BB05-0DA7
SIPLUS RIC extreme Bundle IEC 60870-5-103 Master, SIPLUS CPU 314, 128 KB Micro Memory Card and CP 340 with RS 485/422 Interface 6AG6003-2AC01-3BA7
SIPLUS RIC extreme Bundle IEC 60870-5-103 Master, SIPLUS CPU 315-2 DP, 512 KB Micro Memory Card and CP 341 with RS 485/422 Interface 6AG6003-2AC02-6CA7


Decision criteria for processing data points and maximum buffer size
ET200 S CPU314 CPU315 CPU317 CPU319 CPU412 CPU414 CPU416
Data points 200 200 500 2000 5000 500 2000 5000
Buffer size 800 800 800 3200 3200 3200 3200 3200
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use