Deutsch
Sitemap | Kontakt
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
SIPLUS LOGO!
SIPLUS S7-200
SIPLUS S7-300
SIPLUS S7-400 / PCS 7
SIPLUS DP / ET 200
SIPLUS PS
SIPLUS NET
SIPLUS HMI
SIPLUS SIWAREX
SIPLUS POSMO
SIPLUS MM4
SIPLUS RIC
Bundle ET 200S
Bundle S7 300
Bundle S7 400
Library PCS 7
Telecontrol device
SIPLUS SINAUT
SIPLUS Add-ons
Enquiry form
New products
Success stories
Remote Interface Control SIPLUS RIC Software mit/with PCS 7

SIPLUS RIC libraries for SIMATIC PCS 7

If it is the case that a SIMATIC PCS 7 system has to communicate with a remote control center of a third-party supplier using the IEC 870-5 telecontrol standard, the IEC 870-5-101 (serial) and IEC 870-5-104 (TCP/IP) telecontrol protocols can be implemented in the SIMATIC PCS 7 automation systems.

IEC 870-5-101 supports classic WAN connections over modems and dedicated lines. Using the IEC 870-5-104 protocol, TCP/IP-based WAN connections such as Internet/DSL or GPRS can be used. Depending on the protocol, either the CP 441 (IEC 870-5-101) or CP 443-1EX20 (IEC 870-5-104) is used as the communication module in the automation system.

In the SIMATIC PCS 7 automation system, additive driver blocks from the SIPLUS RIC IEC on S7 library carry out the interface adaptation for communication using the IEC 870-5-101 or IEC 870-5-104 standardized protocols. As usual with SIMATIC PCS 7, configuration is carried out using the SIMATIC Manager.

Possible fields of application: Interfacing of

  • plant automation based on SIMATIC PCS 7 to network control centers for power distribution
  • pumping and compressor stations automated using SIMATIC PCS 7 to higher-level control centers for gas, oil or water pipelines


Products that you cannot find in the table below: Enquiry form new products


Order no.
SIPLUS RIC IEC on SIMATIC S7 libraries
Runtime software for automation system, single licence for 1 installation for AS redundancy station, IEC 870-5-101 protocol, function block library for S7-400/ S7-400H, CP 340/341 interface 6AG6003-0BA01-0AA0
Runtime software for automation system, single licence for 1 installation for AS single station, IEC 870-5-101 protocol, function block library for S7-400, CP 441-1 interface 6AG6003-0BA11-0AA0
Runtime software for automation system, single licence for 1 installation, IEC 870-5-104 protocol, function block library for S7-400/ S7-400H, CP 443-1 interface 6AG6003-0BB11-0AA0



Note:
The blocks of the SIPLUS RIC IEC on S7 library can be used together with automation systems from the SIMATIC PCS 7 V7 process control system. For the telecontrol configurations described in this catalog section, use of the SIPLUS RIC IEC on S7 library is independent of SIMATIC PCS 7 TeleControl.

Configuration examples of telecontrol systems with SIMATIC PCS 7

Click to zoom: Configuration examples of telecontrol systems with SIMATIC PCS 7 Configuration with SIMATIC PCS 7 AS on a third-party control center

Click to zoom: Configuration examples of telecontrol systems with SIMATIC PCS 7 Configuration with AS 412H/AS 414H/AS 417H and IEC 870-5-101 telecontrol protocol (serial)

Click to zoom: Configuration examples of telecontrol systems with SIMATIC PCS 7 Configuration with AS 412H/AS 414H/AS 417H and IEC 870-5-104 telecontrol protocol (TCP/IP)

Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use