SIPLUS RIC
Future-oriented and economical – with standards from SIMATIC S7
SIPLUS RIC (Remote Interface Control) is a telecontrol system that operates with the SIMATIC S7 automation system using internationally standardised communications protocols for:
-
Serial transmission IEC 60870-5-101
-
Ethernet (TCP/IP) IEC 60870-5-104
-
Protective device IEC 60870-5-103
SIPLUS RIC offers maximum functionality and modularity to meet the requirements placed upon the monitoring and control of widespread distributed systems even under extreme environmental conditions. It is therefore suitable for sectors such as oil & gas, water & wastewater, power generation & distribution and transportation.
SIPLUS RIC distinguishes itself from other telecontrol products by virtue of its user-friendliness.
Thanks to Totally Integrated Automation, SIPLUS RIC libraries can also be used in SIMATIC PCS7.
Outstanding features:
-
Communication is realized with standardized protocols
-
Modular and scalable
-
No additional configuration tools required
-
Refined versions (SIPLUS extreme) available:
-
-
Extended temperature range from -25°C up to +70°C
-
Protection in case of condensation and extraordinary medial load (Conformal Coating)
-
Data security:
-
-
Time stamp at the data source
-
Time synchronization is possible via the NTP or IEC protocol
-
Data buffer for bridging communication breaks
-
Monitored output of commands for reliable detection of malfunctions
-
Applications:
-
-
Easy integration of SIPLUS RIC products into SCADA systems
-
Migration of legacy SCADA systems
-
Migration of automation functions into existing third-party systems
Multifaceted transmission elements – tailored to your needs
Classical WAN
-
Dedicated line via modems,
e.g. SINAUT MD2
-
Dedicated line via fiber-optic cables
-
Private radio networks
|
TCP/IP-based WAN
-
Ethernet networks, e.g. SCALANCE X with fiber-optic cables
-
Wireless, e.g. SCALANCE W with Ethernet wireless
-
Public networks and the Internet using DSL and/or GPRS
-
Satellite communication, e.g. Inmarsat
|