Deutsch
Sitemap | Kontakt
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
SIPLUS LOGO!
SIPLUS S7-200
SIPLUS S7-300
SIPLUS S7-400 / PCS 7
SIPLUS DP / ET 200
SIPLUS PS
SIPLUS NET
SIPLUS HMI
SIPLUS SIWAREX
SIPLUS POSMO
SIPLUS MM4
SIPLUS RIC
Bundle ET 200S
Bundle S7 300
Bundle S7 400
Library PCS 7
Telecontrol device
SIPLUS SINAUT
SIPLUS Add-ons
Enquiry form
New products
Success stories
Remote Interface Control SIPLUS RIC telecontrol system

SIPLUS RIC Telecontrol device

For challenging ambient conditions – cost-effective throughout the entire service life

The telecontrol device SIPLUS RIC is a modular system and processes
  • information elements up to 96 centrally over 1 mainmodule and up to 4 E/A sub modules
  • information elements up to 500 decentrally over 1 mainmodule and up to 16 Modbus RTU Slaves

Components:

SIPLUS RIC Main LAN

Click to zoom: SIPLUS RIC telecontrol device Main LAN
  • Wide-range power supply (24 .. 110 V DC)
  • 16 integrated digital inputs (24 .. 110V DC)
  • 16 integrated command outputs (24 .. 110V DC)
  • Communication to Telecontrol-Centre (Modem-Interface, Industrial Ethernet)
  • Communication from Modbus Slave to SIPLUS RIC (Modem-Interface) and to Telecontrol-Centre (Industrial Ethernet)

SIPLUS RIC Main FO

Click to zoom: SIPLUS RIC telecontrol device Main FO
  • Power supply (230 V AC)
  • 16 integrated digital inputs (24 .. 110V DC)
  • 4 Analogous current inputs (0..±2,5; ±5;±10;±20mA und 4..20mA)
  • 16 integrated command outputs (24 .. 110V DC)
  • Communication to Telecontrol-Centre (Modem-Interface, Fibreoptic Interface)
  • Communication from Modbus Slave to SIPLUS RIC and to Telecontrol-Centre (Modem-Interface, Fibreoptic Interface)

Expandable with SIPLUS RIC sub modules (E/A modules)

    Click to zoom: SIPLUS RIC telecontrol device Submodul DI16
  • DI16: Digital input module with 16 inputs (24..110V DC)
  • AI8: Analogous input module with 8 current inputs (0..±2,5; ±5;±10;±20mA und 4..20mA)
  • CO16: Command output module with 16 contacts (24..110V DC)
  • Click to zoom: SIPLUS RIC telecontrol device Submodul AI8
  • Module for steering for mast power switches in the railway area
Click to zoom: SIPLUS RIC telecontrol device Submodul CO16
Click to zoom: SIPLUS RIC telecontrol device Submodul MCU









Communication is realized with standardized protocols:
  • IEC 60870-5-101 unbalanced slave
  • IEC 60870-5-104 slave, e.g. also wireless with the GPRS service
  • Modbus RTU Slave
  • Modbus RTU Master erweitert
These central information points are dependent on the development of your plant parameterizably when
  • Singles, double and/or transient informations
  • Counted measurand recording
  • Measurements
  • Singles and/or double commands
  • Parametrization with Configuration software SIPLUS RICPara
The field of application of the SIPLUS RIC distant working device is characterized by the spatial arrangement of the operating supplies essentially.

Outstanding features

  • Temperature range: -40 °C to +70 °C
  • Condensation and extraordinary medial load not permissible (no "conformal coating")
  • Rugged stainless-steel enclosure, resistant to EMC irradiation
  • High electric strength up to 3.5 kV
  • Compact device with integrated inputs/outputs and wide-range power supply
  • Communication from telecontrol centre to SIPLUS RIC
Order no.
SIPLUS RIC Bundle ...
SIPLUS RIC MAIN LOCAL AREA NETWORK REMOTE INTERFACE CONTROL (RIC) distant working module; DC 24V to 110V wide area entrance; 16 X digital inputs (DI); 16 X order exits (CO); 2 X RS232; 1 X Ethernet (10/100 MBit/sec); report recording with 1ms resolution; LEDs to the visualization of the process and system status report; transport protocols: IEC 608070-5-101 unbalanced slave IEC 60870-5-104 slave; MODBUS RTU master; other protocols on inquiry; dielectric strength of 3.5KV; temperature range: GRD-40 C to GRD +70 C 6AG6000-0AB02-0AA0
SIPLUS RIC MAIN FO REMOTE INTERFACE CONTROL (RIC) distant working module; AC 110V to 230V wide area entrance; 16 X digital inputs (DI); 16 X order exits (CO); 4 X analogous entrances (Ai); 2 X RS232; 2 of X FIBRE OPTIC; report recording with 1ms resolution; LEDs to the visualization of the process and system status report transport protocols: IEC 60870-5-101 unbalanced slave; IEC 60870-5-104 slave; MODBUS RTU master; other protocols on inquiry dielectric strength 3.5KV; temperature range: GRD-40 C to GRD +70 C 6AG6000-0AC11-0AA0
SIPLUS RIC SUB DI16 SUBMODULE for SIPLUS RIC MAINMODUL; reporting tension 24 .. 110V DC; 16 X digital inputs (DI); report recording with 1ms resolution; LEDs to the visualization of the process and system status report dielectric strength of 3.5KV; temperature range: GRD-40 C to GRD +70 C 6AG6000-1AA00-0AA0
SIPLUS RIC SUB AI8 SUBMODULE for SIPLUS RIC MAINMODULE; potential-free, self calibrating 8 X current inputs; different current ranges parameterizable: +/-2,5; +/-5; 10+/-; 20+/-; 4 .. 20 mA precision: +/-0,25 % at +25 C dielectric strength 3.5KV temperature range: GRD-40 C to GRD +70 C 6AG6000-1AB00-0AA0
SIPLUS RIC SUB CO16 SUBMODULE for SIPLUS RIC MAINMODUL; order tension 24 .. 110V DC; 16 X order exits (CO); LEDs to the visualization of the process and system status report dielectric strength of 3.5KV; temperature range: GRD-40 C to GRD +70 C 6AG6000-1AC10-0AA0
SIPLUS RIC SUB MCU MOTOR CONTROL UNIT (MCU) for SIPLUS RIC MAINMODULE; motor voltage 110 .. 230V AC or VDC; 2 X digital inputs (DI); 2 X order exits (CO); LEDs to the visualization of the process and system status report; dielectric strength of 3.5KV; temperature range: GRD-40 C to GRD +70 C 6AG6000-1AD00-0AA0
Print
   

© Siemens AG 2006-2009 - Corporate Information - Privacy Policy - Terms of Use